Si5330H SSTL 1 : 8 Low-Jitter Clock Buffer

Clock Outputs

The Si5330H is  a 1 : 8 SSTL low-jitter clock buffer. The Si5330H utilizes advanced CMOS technology from Silicon Labs to fanout 8 clocks from 5 to 350 MHz with guaranteed low additive jitter, low skew, and low propagation delay variability. The Si5330H features minimal cross-talk and provides superior supply noise rejection, simplifying low jitter clock distribution in noisy environments.

Similar Devices: SI5330H

View Datasheet for all specifications
Specifications Summary

Inputs: 1

Outputs: 8

Frequency Min (MHz): 5

Frequency Max (MHz): 350

Additive Jitter (ps): 0.15

Zero Delay Mode: No

Package Type: QFN24

Package Size (mm): 4x4

Development Tools Type
Si5338 Clock Generator Development Kit Development Kits

Contact Sales Contact Sales
Close
Loading Results