SL18861DC TCXO Clock Buffer

Description

The SL18861DC is a high performance 3 output clock distribution buffer that makes use of a proprietary low phase noise and low power dissipation circuit design. It can be used in baseband mobile RF applications including WLAN, Bluetooth and DVB-H as an input clock reference. The product is designed to isolate each device driven by their clock outputs to minimize Interference between these devices.

Similar Devices: SL18860DC SL18861DC

View Datasheet for all specifications
Specifications Summary

Inputs: 1

Outputs: 3

Frequency Min (MHz): 10

Frequency Max (MHz): 52

Additive Jitter (ps):

Zero Delay Mode: No

Package Type: TDFN10

Title Version Resource Type
SL18861 Data Sheet 1.2 Data Sheets
Silicon Labs' Timing Solutions for Altera FPGAs by Application 1.0 Miscellaneous
How to Select the Right PLL-based Oscillator for Your Timing Application White Papers
DSPLL & MultiSynth Clock Architecture Enables High-Density 10/40/100G Line Card Designs White Papers
Addressing Timing Challenges in 6G-SDI Applications White Papers
Timing ICs Keep Beat with Needs of Today’s Embedded Market 1.0 White Papers
Choosing the Optimal Internal or External Clocking Solution for FPGA-Based Designs White Papers
When to Use a Clock vs. an Oscillator 1.0 White Papers
PB 1601121 Si53019-A01A Package Drawing Update in Data Sheet Product Change Notifications (PCN)
PCI Express Solutions 2 Brochures
Timing Jitter Primer eBook 2 White Papers
Timing Jitter Tutorial and Measurement Guide (e-book) 1 White Papers
PB #1606031: Inner Box Label Change Product Change Notifications (PCN)
AN699: FPGA Reference Clock Phase Jitter Specifications 0.1 Application Notes
Timing Solutions for Xilinx FPGAs Miscellaneous
Timing Solutions for Cavium Processors Miscellaneous
Timing Solutions for Marvell Miscellaneous
Timing Solutions for NXP/Freescale Network Processors Miscellaneous
Timing Solutions for Broadcom Switches/PHYs Miscellaneous
Timing Solutions for Intel FPGAs Miscellaneous
Timing Product Selector Guide Brochures
Timing Software Version Information Software
Standard Outerbox Label Change to Include RoHS and Halogen Free Mark Product Change Notifications (PCN)
Contact Sales Contact Sales
Close
Loading Results