Si51214 LVCMOS 2 Output Clock Generator

Output Frequency Max

VDD

The Si51214  LVCMOS Clock Generator supports 2 outputs and has a frequency output between 3 and 133 MHz.

Similar Devices: SI51210 SI51214

View Datasheet for all specifications
Specifications Summary

Reference Inputs: 1

Clock Outputs: 2

Phase Jitter (ps):

Input Frequency Min (MHz): 3

Input Frequency Max (MHz): 165

Output Frequency Min (MHz): 3

Output Frequency Max (MHz): 133

Output Format(s): LVCMOS

Jitter Attenuator: No

PCI Express: No

Package Type: TDFN6

Package Size (mm): 1.2x1.4

Development Tools Type
Si51211-EVB Tiny Clock Generators Evaluation Kit Development Kits

Contact Sales Contact Sales
Close
Loading Results