Si51218 LVCMOS 3 Output Clock Generator

Real Time Clock

Output Frequency Min (MHz)

The Si51218  LVCMOS Clock Generator supports 3 outputs and has a frequency output between 0.032 and 170 MHz.

Similar Devices: SI51211 SI51218

View Datasheet for all specifications
Specifications Summary

Reference Inputs: 1

Clock Outputs: 3

Phase Jitter (ps):

Input Frequency Min (MHz): 3

Input Frequency Max (MHz): 165

Output Frequency Min (MHz): 0.032

Output Frequency Max (MHz): 170

Output Format(s): LVCMOS

Jitter Attenuator: No

PCI Express: No

Package Type: TDFN8

Package Size (mm): 1.4x1.6

Development Tools Type
Si51218-EVB Tiny Clock Generators Evaluation Kit Evaluation Kits

Contact Sales Contact Sales
Close
Loading Results