Si5350A-B-GM LVCMOS 8 Output Clock Generator

Clock Outputs

The Si5350A-B-GM  LVCMOS Clock Generator supports 8 outputs and has a frequency output between 0.0025 and 200 MHz.

Similar Devices: SI5350A-B-GM SI5350A-B-GT

View Datasheet for all specifications
Specifications Summary

Reference Inputs: 1

Clock Outputs: 8

Phase Jitter (ps): 3.5

Input Frequency Min (MHz): 25

Input Frequency Max (MHz): 27

Output Frequency Min (MHz): 0.0025

Output Frequency Max (MHz): 200

Output Format(s): LVCMOS

Jitter Attenuator: No

PCI Express: No

Package Type: QFN20

Package Size (mm): 4x4


Contact Sales Contact Sales
Close
Loading Results