Si5350A-B-GT LVCMOS 3 Output Clock Generator

Clock Outputs

The Si5350A-B-GT  LVCMOS Clock Generator supports 3 outputs and has a frequency output between 0.0025 and 200 MHz.

Similar Devices: SI5350A-B-GM SI5350A-B-GT

View Datasheet for all specifications
Specifications Summary

Reference Inputs: 1

Clock Outputs: 3

Phase Jitter (ps): 3.5

Input Frequency Min (MHz): 25

Input Frequency Max (MHz): 27

Output Frequency Min (MHz): 0.0025

Output Frequency Max (MHz): 200

Output Format(s): LVCMOS

Jitter Attenuator: No

PCI Express: No

Package Type: MSOP10

Package Size (mm): 3x4.9


Contact Sales Contact Sales
Close
Loading Results