Si5350C-B-GM LVCMOS 8 Output Clock Generator
The Si5350C-B-GM LVCMOS Clock Generator supports 8 outputs and has a frequency output between 0.0025 and 200 MHz.
Similar Devices: SI5350C-B-GM SI5350C-B-GT
Reference Inputs: 2
Clock Outputs: 8
Phase Jitter (ps): 3.5
Input Frequency Min (MHz): 10
Input Frequency Max (MHz): 100
Output Frequency Min (MHz): 0.0025
Output Frequency Max (MHz): 200
Output Format(s): LVCMOS
Jitter Attenuator: No
PCI Express: No
Package Type: QFN20
Package Size (mm): 4x4
Development Tools | Type |
---|---|
Si5350/51 Any-Frequency CMOS Clock Generator + VCXO Development Kit | Development Kits |