Si5356A LVCMOS 8 Output Clock Generator

Xtal Frequency

The Si5356A  LVCMOS Clock Generator supports 8 outputs and has a frequency output between 1 and 200 MHz.

Similar Devices: SI5356A Si5356B

View Datasheet for all specifications
Specifications Summary

Reference Inputs: 1

Clock Outputs: 8

Phase Jitter (ps): 2

Input Frequency Min (MHz): 5

Input Frequency Max (MHz): 200

Output Frequency Min (MHz): 1

Output Frequency Max (MHz): 200

Output Format(s): LVCMOS

Jitter Attenuator: No

PCI Express: No

Package Type: QFN24

Package Size (mm): 4x4

Development Tools Type
Si5356 Clock Generator Development Kit Development Kits
Si5338/Si5356 Field Programming Evaluation Kit Evaluation Kits

Contact Sales Contact Sales
Close
Loading Results