Si5342H 2 Output Coherent Optical Clock
The Si5342H is a 2 input 2 output 100G/400G coherent optical clock. The device has a frequency output range between 100 and 2750 MHz. The device utilizes specialized high-speed dividers and drivers to deliver up to 2 2750 MHz clocks with ultra-low 0.1 ps rms phase jitter. The Si5342H leverages 4th generation DSPLL technology to clean recovered clocks, DCO mode for coherent DSP control via a fast SPI interface, and integrated MultiSynth fractional synthesis to support eye-diagram monitors, FEC, and MUX/DEMUX clock requirements. The single-chip integration of the device enables designers to meet the stringent performance, form-factor, and power requirements demanded in 100G/200G/400G line cards and modules. The Si5342H can be quickly and easily configured using ClockBuilder Pro software.
Similar Devices: SI5342H SI5344H
Reference Inputs: 2
Clock Outputs: 2
Phase Jitter (ps): 0.1
Input Frequency Min (MHz): 8
Input Frequency Max (MHz): 750
Output Frequency Min (MHz): 100
Output Frequency Max (MHz): 2750
Output Format(s): CML, HCSL, LVCMOS, LVDS, LVPECL
Jitter Attenuator: Yes
PCI Express: No
Package Type: QFN44
Package Size (mm): 7x7
Development Tools | Type |
---|---|
Si5344H/Si5342H Coherent Optical Clock Development Kit | Development Kits |