SL28EBxxx Embedded Intel x86 Clock Generators

Silicon Labs offers a family of Intel-compliant x86 clocks for embedded computing, communications, and industrial applications.   These devices provide all necessary clock generation for the CPU, memory controller (chipset north bridge) and I/O controller (chipset south bridge). Clock generation is also provided for the latest timing industry standards, including SATA, USB, LAN, PCI Express, and legacy PCI. Also available as Intel-compliant PCIe clock buffers/zero-delay buffers.

Features

  • Clock Generators for legacy Intel processors
  • Multi-PLL architecture for flexible, independent clocking
  • Low power push-pull differential buffers for PCIe
  • Integrated voltage regulator and damping resistors on differential clocks
  • Integrated LAN clock for cost/component savings
  • Integrated IEEE1394 clock for cost/space component savings
  • 8-step programmable slew rate control for rise time and fall time control
  • Industry-best spread spectrum technology for optimum system EMI reduction 

Product Matrix

Devices
Part Number Data Sheet Description Control Reference Inputs Clock Outputs Input Frequency Output Frequency Output Format(s) VDD (V) VDDO (V) Package Type Clock Generators Jitter Attenuating Clocks Synchronous Ethernet/1588 PCI Express Clocks 4G/LTE Wireless Clocks Intel x86 Clocks
Low power clock generator - Intel I2C/Pin 1 13 25 25 14.3 166 LVCMOS; HCSL 3.3 3.3 QFN48 Yes No No No No Yes
Low power clock generator - Intel I2C/Pin 1 16 25 25 14.3 166 LVCMOS; HCSL 3.3 3.3 TSSOP56 Yes No No No No Yes
Low power clock generator - Intel Cedarview I2C/Pin 1 16 14.318 14.318 14.3 166 LVCMOS; HCSL 3.3 3.3 QFN48 Yes No No No No Yes
Contact Sales Contact Sales
Close
Loading Results
Close
Loading Results
Select All> Clear>