SL28EB717 Embedded Intel x86 Clocks

Clock Outputs

Package Type

The SL28EB717 embedded Intel x86 clock generator supports a wide variety of chipsets and processors. The device supports 13 outputs and is available in a QFN48 package. The SL28EB717 provides all the necessary clock generation for the CPU, memory controller (chipset north bridge), I/O controller (chipset south bridge) and exceeds the latest timing requirements for industry standards such as PCI Express, SATA, USB, LAN and legacy PCI.

Similar Devices: SL28EB717 SL28EB740

View Datasheet for all specifications
Specifications Summary

Reference Inputs: 1

Clock Outputs: 13

Phase Jitter (ps):

Input Frequency Min (MHz): 25

Input Frequency Max (MHz): 25

Output Frequency Min (MHz): 14.3

Output Frequency Max (MHz): 166

Output Format(s): LVCMOS; HCSL

Jitter Attenuator: No

PCI Express: No

Package Type: QFN48

Title Version Resource Type
PCIe Clock Jitter Tool Installer 2.0 Software
SL28EB717 Data Sheet AA Data Sheets
SL28EB719 Data Sheet AB Data Sheets
17061678-End-Of-Life-Notification-for-Legacy-Timing-Products Product Change Notifications (PCN)
Selecting the Optimum PCIe Clock Source 1.0 White Papers
Configurable Tiny Clocks Reduce Space, Power and EMI in Consumer Electronics Designs 1.0 White Papers
The Pros and Cons of Consolidating Frequency Sources Using Oscillators and Clock Generators 1.0 White Papers
Silicon Labs' Timing Solutions for Altera FPGAs by Application 1.0 Miscellaneous
How to Select the Right PLL-based Oscillator for Your Timing Application White Papers
DSPLL & MultiSynth Clock Architecture Enables High-Density 10/40/100G Line Card Designs White Papers
Addressing Timing Challenges in 6G-SDI Applications White Papers
Timing ICs Keep Beat with Needs of Today’s Embedded Market 1.0 White Papers
Choosing the Optimal Internal or External Clocking Solution for FPGA-Based Designs White Papers
When to Use a Clock vs an Oscillator 0.1 White Papers
When to Use a Clock vs. an Oscillator 1.0 White Papers
Reducing EMI and Improving Signal Integrity Using Spread Spectrum Clocking 1.0 White Papers
PB 1601121 Si53019-A01A Package Drawing Update in Data Sheet Product Change Notifications (PCN)
PCI Express Solutions 2 Brochures
Timing Jitter Primer eBook 2 White Papers
Timing Jitter Tutorial and Measurement Guide (e-book) 1 White Papers
PB #1606031: Inner Box Label Change Product Change Notifications (PCN)
AN699: FPGA Reference Clock Phase Jitter Specifications 0.1 Application Notes
Timing Solutions for Xilinx FPGAs Miscellaneous
Timing Solutions for Cavium Processors Miscellaneous
Timing Solutions for Marvell Miscellaneous
Timing Solutions for NXP/Freescale Network Processors Miscellaneous
Timing Solutions for Broadcom Switches/PHYs Miscellaneous
Timing Solutions for Intel FPGAs Miscellaneous
Standard Outerbox Label Change to Include RoHS and Halogen Free Mark Product Change Notifications (PCN)
Timing Product Selector Guide Brochures
Timing Software Version Information Software
Contact Sales Contact Sales
Close
Loading Results