SL28EB740 Embedded Intel x86 Clocks

Clock Outputs

Package Type

The SL28EB740 embedded Intel x86 clock generator supports a wide variety of chipsets and processors. The device supports 16 outputs and is available in a TSSOP56 package. The SL28EB740 provides all the necessary clock generation for the CPU, memory controller (chipset north bridge), I/O controller (chipset south bridge) and exceeds the latest timing requirements for industry standards such as PCI Express, SATA, USB, LAN and legacy PCI.

Similar Devices: SL28EB717 SL28EB740

View Datasheet for all specifications
Specifications Summary

Reference Inputs: 1

Clock Outputs: 16

Phase Jitter (ps):

Input Frequency Min (MHz): 25

Input Frequency Max (MHz): 25

Output Frequency Min (MHz): 14.3

Output Frequency Max (MHz): 166

Output Format(s): LVCMOS; HCSL

Jitter Attenuator: No

PCI Express: No

Package Type: TSSOP56

Title Version Resource Type
PCIe Clock Jitter Tool Installer 1.3 Software
17061678-End-Of-Life-Notification-for-Legacy-Timing-Products Product Change Notifications (PCN)
SL28EB719 Data Sheet AB Data Sheets
Selecting the Optimum PCIe Clock Source 1.0 White Papers
Configurable Tiny Clocks Reduce Space, Power and EMI in Consumer Electronics Designs 1.0 White Papers
The Pros and Cons of Consolidating Frequency Sources Using Oscillators and Clock Generators 1.0 White Papers
Silicon Labs' Timing Solutions for Xilinx FPGAs by Application 1.0 Miscellaneous
Silicon Labs' Timing Solutions for Altera FPGAs by Application 1.0 Miscellaneous
How to Select the Right PLL-based Oscillator for Your Timing Application White Papers
DSPLL & MultiSynth Clock Architecture Enables High-Density 10/40/100G Line Card Designs White Papers
Addressing Timing Challenges in 6G-SDI Applications White Papers
Timing ICs Keep Beat with Needs of Today’s Embedded Market 1.0 White Papers
Choosing the Optimal Internal or External Clocking Solution for FPGA-Based Designs White Papers
When to Use a Clock vs an Oscillator 0.1 White Papers
When to Use a Clock vs. an Oscillator 1.0 White Papers
Reducing EMI and Improving Signal Integrity Using Spread Spectrum Clocking 1.0 White Papers
PB 1601121 Si53019-A01A Package Drawing Update in Data Sheet Product Change Notifications (PCN)
PCI Express Solutions 2 Brochures
Timing Jitter Primer eBook 2 White Papers
Timing Jitter Tutorial and Measurement Guide (e-book) 1 White Papers
AN699: FPGA Reference Clock Phase Jitter Specifications 0.1 Application Notes
TimingSoftwareVersionInfo.xml Software
Standard Outerbox Label Change to Include RoHS and Halogen Free Mark Product Change Notifications (PCN)
PB #1606031: Inner Box Label Change Product Change Notifications (PCN)
Contact Sales Contact Sales
Close
Loading Results