General Purpose Clock Generators

The Silicon Labs differential clock generators provide any rate, any output frequency synthesis enabling a single device to replace multiple crystal oscillators and fixed-frequency clock generators. Any combination of 4 output frequencies can be generated with exactly 0 ppm error. Independent signal format and VDDO options provide integrated level translation, supporting LVPECL/LVDS/HCSL/LVCMOS clock generation up to 712.5 MHz with sub 1 ps RMS phase jitter.

Features

  • Low-power MultiSynth™ technology enables independent, any-frequency synthesis on four differential output drivers
  • Exact clock synthesis (0ppm error)
  • Crystal or clock input
  • Low phase jitter: 0.7 ps RMS typ
  • Independent output voltage per driver: 1.5, 1.8, 2.5, or 3.3 V
  • Independent core supply voltage: 1.8, 2.5, or 3.3 V
  • 4x4 mm, 24-QFN
  • Low power: 45 mA core supply
  • Industrial temperature range: –40 to +85 °C

Product Matrix

Status
Devices
Part Number Customize Data Sheet Dev KIt Description Control Reference Inputs Clock Outputs Input Frequency Output Frequency Output Format(s) Phase Jitter (RMS) VDD (V) VDDO (V) Package Type Package Size (mm) Clock Generators Jitter Attenuating Clocks Synchronous Ethernet/1588 PCI Express Clocks 4G/LTE Wireless Clocks Intel x86 Clocks
Customize Si5338-EVB 4-output, any frequency (< 710 MHz), any output, clock generator I2C/SPI 1 4 5 710 0.16 710 LVPECL; LVDS; LVCMOS; HCSL; SSTL; HSTL; CML 1 1.8; 2.5; 3.3 1.8; 2.5; 3.3 QFN24 4x4 Yes No No Yes No No
Customize Si5338-EVB 4-output, any frequency (< 350 MHz), any output, clock generator I2C/SPI 1 4 5 710 0.16 350 LVPECL; LVDS; LVCMOS; HCSL; SSTL; HSTL; CML 1 1.8; 2.5; 3.3 1.8; 2.5; 3.3 QFN24 4x4 Yes No No Yes No No
Customize Si5338-EVB 4-output, any frequency (< 200 MHz), any output, clock generator I2C/SPI 1 4 5 710 0.16 200 LVPECL; LVDS; LVCMOS; HCSL; SSTL; HSTL; CML 1 1.8; 2.5; 3.3 1.8; 2.5; 3.3 QFN24 4x4 Yes No No Yes No No
Customize Si5338-EVB 4-output, any frequency (< 200 MHz), any output, clock generator (phase inc/dec pin ctrl) I2C/SPI 1 4 5 710 0.16 200 LVPECL; LVDS; LVCMOS; HCSL; SSTL; HSTL; CML 1 1.8; 2.5; 3.3 1.8; 2.5; 3.3 QFN24 4x4 Yes No No Yes No No
Customize Si5338-EVB 4-output, any frequency (< 350 MHz), any output, clock generator (frequency inc/dec pin ctrl) I2C/SPI 1 4 5 710 0.16 350 LVPECL; LVDS; LVCMOS; HCSL; SSTL; HSTL; CML 1 1.8; 2.5; 3.3 1.8; 2.5; 3.3 QFN24 4x4 Yes No No Yes No No
Customize Si5338-EVB 4-output, any frequency (< 200 MHz), any output, clock generator (frequency inc/dec pin ctrl) I2C/SPI 1 4 5 710 0.16 200 LVPECL; LVDS; LVCMOS; HCSL; SSTL; HSTL; CML 1 1.8; 2.5; 3.3 1.8; 2.5; 3.3 QFN24 4x4 Yes No No Yes No No
Customize Si5338-EVB 4-output, any frequency (< 710 MHz), any output, clock generator (Spread Spectrum inc/dec pin ctrl) I2C/SPI 1 4 5 710 0.16 710 LVPECL; LVDS; LVCMOS; HCSL; SSTL; HSTL; CML 1 1.8; 2.5; 3.3 1.8; 2.5; 3.3 QFN24 4x4 Yes No No Yes No No
Customize Si5338-EVB 4-output, any frequency (< 350 MHz), any output, clock generator (Spread Spectrum inc/dec pin ctrl) I2C/SPI 1 4 5 710 0.16 350 LVPECL; LVDS; LVCMOS; HCSL; SSTL; HSTL; CML 1 1.8; 2.5; 3.3 1.8; 2.5; 3.3 QFN24 4x4 Yes No No Yes No No
Customize Si5338-EVB 4-output, any frequency (< 200 MHz), any output, clock generator (Spread Spectrum inc/dec pin ctrl) I2C/SPI 1 4 5 710 0.16 200 LVPECL; LVDS; LVCMOS; HCSL; SSTL; HSTL; CML 1 1.8; 2.5; 3.3 1.8; 2.5; 3.3 QFN24 4x4 Yes No No Yes No No
Customize Si5338-EVB 4-output, any frequency (< 350 MHz), any output, clock generator (Xtal input) Pin 1 4 10 350 1 350 LVPECL; LVDS; LVCMOS; HCSL; SSTL; HSTL; CML 1 1.8; 2.5; 3.3 1.8; 2.5; 3.3 QFN24 4x4 Yes No No Yes No No
Customize Si5338-EVB 4-output, any frequency (< 200 MHz), any output, clock generator (xtal input) Pin 1 4 10 200 1 200 LVPECL; LVDS; LVCMOS; HCSL; SSTL; HSTL; CML 1 1.8; 2.5; 3.3 1.8; 2.5; 3.3 QFN24 4x4 Yes No No Yes No No
Customize Si5338-EVB 4-output, any frequency (< 350 MHz), any output, clock generator (reference input) Pin 1 4 10 350 1 350 LVPECL; LVDS; LVCMOS; HCSL; SSTL; HSTL; CML 1 1.8; 2.5; 3.3 1.8; 2.5; 3.3 QFN24 4x4 Yes No No Yes No No
Customize Si5338-EVB 4-output, any frequency (< 200 MHz), any output, clock generator (reference input) Pin 1 4 10 200 1 200 LVPECL; LVDS; LVCMOS; HCSL; SSTL; HSTL; CML 1 1.8; 2.5; 3.3 1.8; 2.5; 3.3 QFN24 4x4 Yes No No Yes No No
Customize Si5338-EVB I2C control, 4-output, any frequency (< 710 MHz), any output, clock generator I2C/SPI 1 4 5 710 0.16 710 LVPECL; LVDS; LVCMOS; HCSL; SSTL; HSTL; CML 1 1.8; 2.5; 3.3 1.8; 2.5; 3.3 QFN24 4x4 Yes No No Yes No No
Customize Si5338-EVB I2C control, 4-output, any frequency (< 350 MHz), any output, clock generator I2C/SPI 1 4 5 710 0.16 350 LVPECL; LVDS; LVCMOS; HCSL; SSTL; HSTL; CML 1 1.8; 2.5; 3.3 1.8; 2.5; 3.3 QFN24 4x4 Yes No No Yes No No
Customize Si5338-EVB I2C control, 4-output, any frequency (< 200 MHz), any output, clock generator I2C/SPI 1 4 5 710 0.16 200 LVPECL; LVDS; LVCMOS; HCSL; SSTL; HSTL; CML 1 1.8; 2.5; 3.3 1.8; 2.5; 3.3 QFN24 4x4 Yes No No Yes No No
Customize Si5338-EVB I2C control, 4-output, any frequency (< 710 MHz), any output, clock generator (phase inc/dec pin ctrl) I2C/SPI 1 4 5 710 0.16 710 LVPECL; LVDS; LVCMOS; HCSL; SSTL; HSTL; CML 1 1.8; 2.5; 3.3 1.8; 2.5; 3.3 QFN24 4x4 Yes No No Yes No No
Customize Si5338-EVB I2C control, 4-output, any frequency (< 350 MHz), any output, clock generator (phase inc/dec pin ctrl) I2C/SPI 1 4 5 710 0.16 350 LVPECL; LVDS; LVCMOS; HCSL; SSTL; HSTL; CML 1 1.8; 2.5; 3.3 1.8; 2.5; 3.3 QFN24 4x4 Yes No No Yes No No
Customize Si5338-EVB I2C control, 4-output, any frequency (< 200 MHz), any output, clock generator (phase inc/dec pin ctrl) I2C/SPI 1 4 5 710 0.16 200 LVPECL; LVDS; LVCMOS; HCSL; SSTL; HSTL; CML 1 1.8; 2.5; 3.3 1.8; 2.5; 3.3 QFN24 4x4 Yes No No Yes No No
Customize Si5338-EVB I2C control, 4-output, any frequency (< 710 MHz), any output, clock generator (frequency inc/dec pin ctrl) I2C/SPI 1 4 5 710 0.16 710 LVPECL; LVDS; LVCMOS; HCSL; SSTL; HSTL; CML 1 1.8; 2.5; 3.3 1.8; 2.5; 3.3 QFN24 4x4 Yes No No Yes No No
Customize Si5338-EVB I2C control, 4-output, any frequency (< 350 MHz), any output, clock generator (frequency inc/dec pin ctrl) I2C/SPI 1 4 5 710 0.16 350 LVPECL; LVDS; LVCMOS; HCSL; SSTL; HSTL; CML 1 1.8; 2.5; 3.3 1.8; 2.5; 3.3 QFN24 4x4 Yes No No Yes No No
Customize Si5338-EVB I2C control, 4-output, any frequency (< 200 MHz), any output, clock generator (frequency inc/dec pin ctrl) I2C/SPI 1 4 5 710 0.16 200 LVPECL; LVDS; LVCMOS; HCSL; SSTL; HSTL; CML 1 1.8; 2.5; 3.3 1.8; 2.5; 33. QFN24 4x4 Yes No No Yes No No
Customize Si5338-EVB I2C control, 4-output, any frequency (< 710 MHz), any output, clock generator (OEB pin ctrl) I2C/SPI 1 4 5 710 0.16 710 LVPECL; LVDS; LVCMOS; HCSL; SSTL; HSTL; CML 1 1.8; 2.5; 3.3 1.8; 2.5; 3.3 QFN24 4x4 Yes No No Yes No No
Customize Si5338-EVB I2C control, 4-output, any frequency (< 350 MHz), any output, clock generator (OEB pin ctrl) I2C/SPI 1 4 5 710 0.16 350 LVPECL; LVDS; LVCMOS; HCSL; SSTL; HSTL; CML 1 1.8; 2.5; 3.3 1.8; 2.5; 3.3 QFN24 4x4 Yes No No Yes No No
Customize Si5338-EVB I2C control, 4-output, any frequency (< 200 MHz), any output, clock generator (OEB pin ctrl) I2C/SPI 1 4 5 710 0.16 200 LVPECL; LVDS; LVCMOS; HCSL; SSTL; HSTL; CML 1 1.8; 2.5; 3.3 1.8; 2.5; 3.3 QFN24 4x4 Yes No No Yes No No
Customize Si5338-EVB I2C control, 4-output, any frequency (< 710 MHz), any output, clock generator (2 diff, 2 SE) I2C/SPI 4 4 5 710 0.16 710 LVPECL; LVDS; LVCMOS; HCSL; SSTL; HSTL; CML 1 1.8; 2.5; 3.3 1.8; 2.5; 3.3 QFN24 4x4 Yes No No Yes No No
Customize Si5338-EVB I2C control, 4-output, any frequency (< 350 MHz), any output, clock generator (2 diff, 2 SE) I2C/SPI 4 4 5 710 0.16 350 LVPECL; LVDS; LVCMOS; HCSL; SSTL; HSTL; CML 1 1.8; 2.5; 3.3 1.8; 2.5; 3.3 QFN24 4x4 Yes No No Yes No No
Customize Si5338-EVB I2C control, 4-output, any frequency (< 200 MHz), any output, clock generator (2 diff, 2 SE) I2C/SPI 4 4 5 710 0.16 200 LVPECL; LVDS; LVCMOS; HCSL; SSTL; HSTL; CML 1 1.8; 2.5; 3.3 1.8; 2.5; 3.3 QFN24 4x4 Yes No No Yes No No
Contact Sales
Close
Loading Results