4 -Output, Any Frequency (< 710 MHz), Any Output, Clock Generator Si5334A

Output Frequency Max (MHz)

The Si5334A 4-output differential clock generator is is capable of synthesizing 4 completely non-integer-related frequencies between 0.16 and 710 MHz. The device has four banks of outputs with each bank supporting one differential pair or two single-ended outputs. Using Silicon Labs' patented MultiSynth fractional divider technology, all outputs are guaranteed to have 0 ppm frequency synthesis error regardless of configuration, enabling the replacement of multiple clock ICs and crystal oscillators with a single device.

Similar Devices: SI5334A SI5334B SI5334C

View Datasheet for all specifications
Specifications Summary

Reference Inputs: 1

Clock Outputs: 4

Phase Jitter (ps): 1

Input Frequency Min (MHz): 5

Input Frequency Max (MHz): 710

Output Frequency Min (MHz): 0.16

Output Frequency Max (MHz): 710

Output Format(s): LVPECL; LVDS; LVCMOS; HCSL; SSTL; HSTL; CML

Jitter Attenuator: No

PCI Express: Yes

Package Type: QFN24

Package Size (mm): 4x4

Development Tools Type
Si5338 Clock Generator Development Kit Development Kits

Contact Sales Contact Sales
Close
Loading Results