Si5335A Differential Clock Generator

Input Frequency Max (MHz)

Output Frequency Max

The Si5335A 4 output differential clock generator is is capable of synthesizing 4 completely non-integer-related frequencies between 1 and 350 MHz. The device has four banks of outputs with each bank supporting one differential pair or two single-ended outputs. Using Silicon Labs' patented MultiSynth fractional divider technology, all outputs are guaranteed to have 0 ppm frequency synthesis error regardless of configuration, enabling the replacement of multiple clock ICs and crystal oscillators with a single device.

Similar Devices: SI5335A SI5335B SI5335C SI5335D

View Datasheet for all specifications
Specifications Summary

Reference Inputs: 1

Clock Outputs: 4

Phase Jitter (ps): 1

Input Frequency Min (MHz): 10

Input Frequency Max (MHz): 350

Output Frequency Min (MHz): 1

Output Frequency Max (MHz): 350

Output Format(s): LVPECL; LVDS; LVCMOS; HCSL; SSTL; HSTL; CML

Jitter Attenuator: No

PCI Express: Yes

Package Type: QFN24

Package Size (mm): 4x4

Development Tools Type
Si5338 Clock Generator Development Kit Development Kits
Title Version Resource Type
Silicon Labs' Timing Solutions for Xilinx FPGAs by Application 1.0 Miscellaneous
Silicon Labs' Timing Solutions for Altera FPGAs by Application 1.0 Miscellaneous
How to Select the Right PLL-based Oscillator for Your Timing Application White Papers
DSPLL & MultiSynth Clock Architecture Enables High-Density 10/40/100G Line Card Designs White Papers
Addressing Timing Challenges in 6G-SDI Applications White Papers
Timing ICs Keep Beat with Needs of Today’s Embedded Market 1.0 White Papers
Choosing the Optimal Internal or External Clocking Solution for FPGA-Based Designs White Papers
When to Use a Clock vs an Oscillator 0.1 White Papers
When to Use a Clock vs. an Oscillator 1.0 White Papers
Reducing EMI and Improving Signal Integrity Using Spread Spectrum Clocking 1.0 White Papers
PB 1601121 Si53019-A01A Package Drawing Update in Data Sheet Product Change Notifications (PCN)
PCI Express Solutions 2 Brochures
Timing Jitter Primer eBook 2 White Papers
Timing Jitter Tutorial and Measurement Guide (e-book) 1 White Papers
Standard Outerbox Label Change to Include RoHS and Halogen Free Mark Product Change Notifications (PCN)
PB #1606031: Inner Box Label Change Product Change Notifications (PCN)
TimingSoftwareVersionInfo.xml Software
AN699: FPGA Reference Clock Phase Jitter Specifications 0.1 Application Notes
1204091B_ClockBuilder Desktop Software v5.0.0 Availability-Silicon_Labs Product Change Notifications (PCN)
PB #1309172: Si5338 4 5 LVDS Rise Fall Time Product Change Notifications (PCN)
1302201 Si5330 Revision B Product Bulletin Product Change Notifications (PCN)
PB #1411142: Si5338-35-34-56 CMOS Output Impedance Product Change Notifications (PCN)
PB1309061 Si5338-4-5 rise fall time Product Change Notifications (PCN)
13070301 Si5338 34 35 56A 56B MSL2 rating Bulletin Product Change Notifications (PCN)
1204101B_Si5335_Datasheet_v1.0_availability_Bulletin Product Change Notifications (PCN)
1211081 New ClockBuilder Web Utility Availability Product Change Notifications (PCN)
PB #1404151: ClockBuilder Desktop Software v6.3 Release Update Product Change Notifications (PCN)
1211081 New ClockBuilder Web Utility Availability Silicon Labs Product Change Notifications (PCN)
1301151 Si533x-5x RevB Availability Leadframe PCN std Product Change Notifications (PCN)
Si5335A IBIS Model 4.0 Software
Si5335A-Bxxxxx-GM IBIS Model 3.2 Software
AN623: Customizing the Si5335 with ClockBuilder 1.0 Application Notes
AN624: Si5335 Solves Timing Challenges in PCI Express, Computing, Communications and FPGA-Based Systems 1.0 Application Notes
Si5338-EVB User Guide 1.4 User Guides
SI5335 CAD/CAE Schematic Footprints and Symbols Schematic and Layout Files
Si533x-EVB Schematics and Layout 1.0 Schematic and Layout Files
Si5335 Web-Customizable, Any-Frequency, Any-Output Quad Clock Generator/Buffer 1.4 Data Sheets
Contact Sales Contact Sales
Close
Loading Results