4 -Output, Any Frequency (< 200 MHz), Any Output, Clock Generator Si5335B

Input Frequency Max (MHz)

Output Frequency Max

The Si5335B 4-output differential clock generator is is capable of synthesizing 4 completely non-integer-related frequencies between 1 and 200 MHz. The device has four banks of outputs with each bank supporting one differential pair or two single-ended outputs. Using Silicon Labs' patented MultiSynth fractional divider technology, all outputs are guaranteed to have 0 ppm frequency synthesis error regardless of configuration, enabling the replacement of multiple clock ICs and crystal oscillators with a single device.

Similar Devices: SI5335A SI5335B SI5335C SI5335D

View Datasheet for all specifications
Specifications Summary

Reference Inputs: 1

Clock Outputs: 4

Phase Jitter (ps): 1

Input Frequency Min (MHz): 10

Input Frequency Max (MHz): 200

Output Frequency Min (MHz): 1

Output Frequency Max (MHz): 200

Output Format(s): LVPECL; LVDS; LVCMOS; HCSL; SSTL; HSTL; CML

Jitter Attenuator: No

PCI Express: Yes

Package Type: QFN24

Package Size (mm): 4x4

Development Tools Type
Si5338 Clock Generator Development Kit Development Kits

Contact Sales Contact Sales
Close
Loading Results