Si5392-97 and Si5342-47 Jitter Attenuators, Jitter Cleaners

The Silicon Labs jitter attenuators lead the industry in jitter performance and frequency flexibility. Designed to meet the exacting specifications and high-performance requirements of Internet infrastructure, these best-in-class, ultra-low jitter clock devices reduce cost and complexity for a wide range of timing applications.  

The Si539x (A/B/C/D/J/K/L/M) any-frequency jitter attenuating clocks generates any output frequency up to 1028 MHz from any input frequency (8 kHz to 750 MHz), yet still deliver industry-leading jitter performance (90-fs RMS phase jitter). The Si5395/4/2 (P/E) offers the best in class jitter (69-fs RMS phase jitter) for ultra-high performance applications like 56G/112G SerDes.

The Integrated Reference variants (J/K/L/M/E) offer superior stability over temperature ramps and offer PCB space savings.

 

Features

  • Integrated Reference (J/K/L/M/E)
  • Generates any combination of output frequencies from any input frequency
  • Ultra low jitter: 69 fs
  • SyncE G.8262 compliant
  • Enhanced hitless switching minimizes output phase transients
  • Synchronous, free-run and holdover modes
  • Status monitoring: LOL, LOS, OOF
  • Output frequency up to 1028 MHz

  • Re-programmable to any frequency without BOM changes
  • In-Circuit programmable via SPI and I2C
  • Si5392-97 is drop-in compatible with older generation counterparts Si5342-47

Evaluate High Performance Jitter Attenuators

The easiest way to begin development with the High Performance Jitter Attenuator family is with an EVB kit. The development kits make it easy to move from ClockBuilder Pro device configuration to hands-on performance evaluation.

View Kits


High Performance Clock Jitter Attenuator, Jitter Cleaner Product Matrix

Status
Devices
Part Number Customize Data Sheet Dev Kit Reference Type Control Clock Inputs Clock Outputs Phase Jitter (RMS) (ps) Input Frequency min (MHz) Input Frequency max (MHz) Output Frequency max (MHz) VDD (V) VDDO (V) Package Type Package Size (mm) Clock Generators Jitter Attenuating Clocks Synchronous Ethernet/1588 PCI Express Clocks 4G/LTE Wireless Clocks Intel x86 Clocks 56G SerDes
Yes External I2C/SPI 4 2 0.09 0.008 750 350, 1028 1.8; 2.5; 3.3 1.8; 2.5; 3.3 QFN44 7x7 No Yes Yes No No No No
Yes External I2C/SPI 4 4 0.09 0.008 750 350, 1028 1.8; 2.5; 3.3 1.8; 2.5; 3.3 QFN44 7x7 No Yes Yes No No No No
Yes External I2C/SPI 4 10 0.09 0.008 750 350, 1028 1.8; 2.5; 3.3 1.8; 2.5; 3.3 QFN64 9x9 No Yes Yes No No No No
Yes External I2C/SPI 4 4 0.09 0.008 750 350, 720 1.8; 3.3 1.8; 2.5; 3.3 QFN44 7x7 No Yes Yes No No No No
Yes External I2C/SPI 4 4, 8 0.09 0.008 750 350, 720 1.8; 3.3 1.8; 2.5; 3.3 QFN44, QFN64 7x7, 9x9 No Yes Yes No No No No
Yes External, Internal I2C/SPI 4 2 0.07 0.008 750 1028 1.8; 2.5; 3.3 1.8; 2.5; 3.3 LGA44, QFN44 7x7 No Yes Yes No No No Yes
Yes External, Internal I2C/SPI 4 2 0.09 0.008 750 350, 1028 1.8; 2.5; 3.3 1.8; 2.5; 3.3 LGA44, QFN44 7x7 No Yes Yes No No No No
Yes External, Internal I2C/SPI 4 4 0.07, 0.09 0.008 750 1028 1.8; 2.5; 3.3 1.8; 2.5; 3.3 LGA44, QFN44 7x7 No Yes Yes No No No Yes
Yes External, Internal I2C/SPI 4 4 0.09 0.008 750 350, 1028 1.8; 2.5; 3.3 1.8; 2.5; 3.3 LGA44, QFN44 7x7 No Yes Yes No No No No
Yes External, Internal I2C/SPI 4 12 0.07 0.008 750 1028 1.8; 2.5; 3.3 1.8; 2.5; 3.3 LGA64, QFN64 9x9 No Yes Yes No No No Yes
Yes External, Internal I2C/SPI 4 12 0.09 0.008 750 350, 1028 1.8; 2.5; 3.3 1.8; 2.5; 3.3 LGA64, QFN64 9x9 No Yes Yes No No No No
Yes External, Internal I2C/SPI 4 4 0.09 0.008 750 350, 720 1.8; 3.3 1.8; 2.5; 3.3 LGA44, QFN44 7x7 No Yes Yes No No No No
Yes External, Internal I2C/SPI 4 4, 8 0.09 0.008 750 350, 720 1.8; 3.3 1.8; 2.5; 3.3 LGA64, QFN64 9x9 No Yes Yes No No No No
Contact Sales
Close
Loading Results

    Sort A -> Z
    Sort Z -> A

    Filter by values...