Si5344C High Performance Jitter Attenuator Clock Multiplier

Output Frequency Max (MHz)

Frequency Synthesis Mode

The Si5344C 4 output, high performance jitter attenuator combines fourth-generation DSPLL and MultiSynth™ technologies to enable any-frequency clock generation and jitter attenuation for applications requiring the highest level of jitter performance. The device has a frequency output range up to 1028 MHz and delivers a 0.09 ps rms phase jitter performance with a 0 ppm error. The loop filter is fully integrated on-chip, eliminating the risk of noise coupling associated with discrete solutions. Further, the jitter attenuation bandwidth is digitally programmable, providing jitter performance optimization at the application level. The Si5344C can be quickly and easily configured using ClockBuilder Pro software.

Similar Devices: SI5344A SI5344B SI5344C SI5344D

View Datasheet for all specifications View Datasheet for all specifications
Specifications Summary

Reference Inputs: 4

Clock Outputs: 4

Phase Jitter (ps): 0.09

Input Frequency Min (MHz): 8

Input Frequency Max (MHz): 750

Output Frequency Min (MHz): 0.0001

Output Frequency Max (MHz): 1028

Output Format(s): CML; HCSL; LVCMOS; LVDS; LVPECL

Jitter Attenuator: Yes

PCI Express: No

Package Type: QFN44

Package Size (mm): 7x7

Development Tools Type
Si5344 1-PLL Jitter Attenuator Development Kit Development Kits
Title Version Resource Type
ClockBuilder Pro Software Installer 2.20 Software
Silicon Labs' Timing Solutions for Xilinx FPGAs by Application 1.0 Miscellaneous
Silicon Labs' Timing Solutions for Altera FPGAs by Application 1.0 Miscellaneous
How to Select the Right PLL-based Oscillator for Your Timing Application White Papers
DSPLL & MultiSynth Clock Architecture Enables High-Density 10/40/100G Line Card Designs White Papers
Addressing Timing Challenges in 6G-SDI Applications White Papers
Timing ICs Keep Beat with Needs of Today’s Embedded Market 1.0 White Papers
Choosing the Optimal Internal or External Clocking Solution for FPGA-Based Designs White Papers
When to Use a Clock vs an Oscillator 0.1 White Papers
When to Use a Clock vs. an Oscillator 1.0 White Papers
Reducing EMI and Improving Signal Integrity Using Spread Spectrum Clocking 1.0 White Papers
PB 1601121 Si53019-A01A Package Drawing Update in Data Sheet Product Change Notifications (PCN)
PCI Express Solutions 2 Brochures
Timing Jitter Primer eBook 2 White Papers
Timing Jitter Tutorial and Measurement Guide (e-book) 1 White Papers
Standard Outerbox Label Change to Include RoHS and Halogen Free Mark Product Change Notifications (PCN)
PB #1606031: Inner Box Label Change Product Change Notifications (PCN)
TimingSoftwareVersionInfo.xml Software
AN699: FPGA Reference Clock Phase Jitter Specifications 0.1 Application Notes
PRCN #1607291: PRCN Si5340-41-42-44-45-46-47-48 Product Change Notifications (PCN)
PRCN #1503273: Si5347-46-45-44-42-41-40 Product Revision B Datasheets Reference Manuals ClockBuilder Pro-v1 Product Change Notifications (PCN)
PB #1507101 Si5347 46 45 44 42 41 40 v1.0 datasheet release Product Change Notifications (PCN)
Si5344 IBIS Model 4.0 Software
AN887: Si534x and Power Supply Noise 0.1 Application Notes
AN858: DCO Applications with the Si5345/44/42 0.3 Application Notes
Si5344-D-EVB User's Guide 0.9 User Guides
Si5345/44/42 Rev. D ITU-T G.82621 Compliance Report 1.0 Miscellaneous
Si5345 Si5344 SI5342 Synchronous Ethernet G.8262 Compliance Test Results Rev1.0 1.0 Miscellaneous
Si534x Applications Notice Part-Per-Trillion Frequency-Offset v1.4 Miscellaneous
Si5345-44-42 Errata Revision D 1.0 Errata
Si5344 Schematic Footprint and Symbols 1.0 Schematic and Layout Files
Si5345/44/42 Rev D Data Sheet: 10-Channel, Any-Frequency, Any-Output Jitter Attenuator/Clock Multiplier 1.1 Data Sheets
Si5342-D-EVB Schematic and Layout Files 3.3 Schematic and Layout Files
Si5344-D IBIS Model 4.4 Software
Si5344C Base Part Addendum B Data Sheet Addendums
Si534x External References; Optimizing Performance -- AN905 0.2 Application Notes
Si5345, Si5344, Si5342 Rev. D Family Reference Manual 1.2 Reference Manuals
PB #1701254: Si534x 8x Xtal selector Product Change Notifications (PCN)
17051960 Relocation of Singapore Test Centre and Order Fullfillment Centre Product Change Notifications (PCN)
AN862: Optimizing Si534x Jitter Performance in Next Generation Internet Infrastructure Systems 1.0 Application Notes
AN1093: Achieving Low Jitter Using an Oscillator Reference with the Si5342-47 Jitter Attenuators 0.1 Application Notes
AN1006: Differences Between Si534x/8x Revision B and Revision D Silicon 0.1 Application Notes
AN926: Reading and Writing Registers with SPI and I2C for Si534x/8x Devices 0.1 Application Notes
Si534x/8x Jitter Attenuators Recommended Crystal, TCXO and OCXOs Reference Manual 1.0 Reference Manuals
Si5347-46-45-44-42-41-40 Silicon A1 Revision Errata 081214 Errata
ClockBuilder Pro Field Programmer - 44 QFN socket - Design Files 2.0 Schematic and Layout Files
ClockBuilder Pro Field Programmer - 64 QFN socket - Design Files 2.0 Schematic and Layout Files
ClockBuilder Pro Field Programmer Dongle Design Files 2.0 Schematic and Layout Files
Clock Generators for Cloud Data Centers - Silicon Labs Whitepaper - Si534x Clock Generators - Frequency Flexible Clocks 1.0 White Papers
2.20 Release Notes
AN1051: Si534x/8x Schematic Review Checklist Application Note 0.1 Application Notes
AN1111: DSPLL Input Clock Expander 0.1 Application Notes
AN1057: Hitless Switching using Si534x/8x Devices 0.1 Application Notes
AN1077: Selecting the Right Clocks for Timing Synchronization Applications 0.1 Application Notes
AN1111: DSPLL Input Clock Expander 0.1 Example Code
UG286: ClockBuilderPro Field Programmer Kit 1.2 User Guides
CBPro Project File Inspector 1.0 Software
Contact Sales Contact Sales
Close
Loading Results