High Performance Jitter Attenuator, Jitter Cleaner Si5347A  

Package Type

Output Frequency Max (MHz)

Clock Outputs

The Si5347A 8 output, high performance jitter attenuator combines fourth-generation DSPLL and MultiSynth™ technologies to enable any-frequency clock generation and jitter attenuation for applications requiring the highest level of jitter performance. The device has a frequency output range up to 720 MHz and delivers a 0.09 ps rms phase jitter performance with a 0 ppm error. The loop filter is fully integrated on-chip, eliminating the risk of noise coupling associated with discrete solutions. Further, the jitter attenuation bandwidth is digitally programmable, providing jitter performance optimization at the application level. The Si5347A can be quickly and easily configured using ClockBuilder Pro software.

Similar Devices: SI5347A SI5347B SI5347C SI5347D

View Datasheet for all specifications View Datasheet for all specifications
Specifications Summary

Reference Inputs: 4

Clock Outputs: 8

Phase Jitter (fs): 0.09

Input Frequency Max (MHz): 750

Output Frequency Max (MHz): 720

Output Format(s): CML; HCSL; LVCMOS; LVDS; LVPECL

Jitter Attenuator: Yes

PCI Express: No

Package Type: QFN64

Package Size (mm): 9x9

Reference Type: External

Development Tools Type
Si5347 Multi-PLL Jitter Attenuator Development Kit Evaluation Kits

Contact Sales
Close
Loading Results