Si5326A Jitter Attenuator Clock Multiplier

Output Frequency Max (MHz)

The Si5326A jitter attenuator combines third-generation DSPLL technology to enable any-frequency clock generation and jitter attenuation for applications requiring a high level of jitter performance. This device supports 2 input(s), 2 output(s) and has a maximum frequency output of 1417 MHz. The Si5326A delivers 0.3 ps rms phase jitter performance with 0 ppm error. The loop filter is fully integrated on-chip, eliminating the risk of noise coupling associated with discrete solutions. Further, the jitter attenuation bandwidth is digitally programmable, providing jitter performance optimization at the application level.

Similar Devices: SI5326A SI5326B SI5326C

View Datasheet for all specifications View Datasheet for all specifications View Datasheet for all specifications
Specifications Summary

Reference Inputs: 2

Clock Outputs: 2

Phase Jitter (ps): 0.3

Input Frequency Min (MHz): 2

Input Frequency Max (MHz): 710

Output Frequency Min (MHz): 0.002

Output Frequency Max (MHz): 1417

Output Format(s): LVPECL; LVDS; CML; LVCMOS

Jitter Attenuator: Yes

PCI Express: No

Package Type: QFN36

Package Size (mm): 6x6

Title Version Resource Type
Silicon Labs' Timing Solutions for Altera FPGAs by Application 1.0 Miscellaneous
How to Select the Right PLL-based Oscillator for Your Timing Application White Papers
DSPLL & MultiSynth Clock Architecture Enables High-Density 10/40/100G Line Card Designs White Papers
Addressing Timing Challenges in 6G-SDI Applications White Papers
Timing ICs Keep Beat with Needs of Today’s Embedded Market 1.0 White Papers
Choosing the Optimal Internal or External Clocking Solution for FPGA-Based Designs White Papers
When to Use a Clock vs an Oscillator 0.1 White Papers
When to Use a Clock vs. an Oscillator 1.0 White Papers
Reducing EMI and Improving Signal Integrity Using Spread Spectrum Clocking 1.0 White Papers
Si5326 Any-Frequency Precision Clock Multiplier/Jitter Attenuator 1.0 Data Sheets
Si5326-VTSS-EVB User Guide 0.2 User Guides
PB # 1409121: MSL2 Rating Si531x Si532x Product Change Notifications (PCN)
PB #1410313: MSL2 Rating Si531x Si532x Addendum Product Change Notifications (PCN)
Si5326A IBIS Model 3.3 Software
Si531x/2x/6x DSPLLsim Software Version 5.1 5.1 Software
Si531x/2x Any-Rate Precision Clock IBIS Model 3.3 V 2.0 Software
Si5326a IBIS Model 3.2 Software
Si53xx Family Reference Manual 1.3 Reference Manuals
Si5316/19/23/24/26/27 EVB Allegro Board 2.1 Schematic and Layout Files
Si5316/19/23/24/25/26/27 EVB Orcad Schematics 2.1 Schematic and Layout Files
SI5326 CAD/CAE Schematic Footprints and Symbols Schematic and Layout Files
Clock Division with Jitter and Phase Noise Measurements 1.0 White Papers
EOL #1512102: Si5310 Si5320 Si5364 EOL LTB Notice General Product Change Notifications (PCN)
Si5364 IBIS 3V3 Diff 1.0 Software
Jitter Calculator Readme File Software
Si5320/21/64 Jitter Simulation Software Software
AN687: A Primer on Jitter, Jitter Measurement and Phase-Locked Loops 0.1 Application Notes
AN513: Jitter Attenuation--Choosing the Right Phase-Locked Loop Bandwidth 0.1 Application Notes
AN377: Timing and Synchronization in Broadcast Video 0.1 Application Notes
AN947: Implementing Zero Delay Mode Using the Si5340/41/42/44/45/80 0.1 Application Notes
AN56: Calculating Total Output Jitter for PLLs 0.3 Application Notes
Si531x/2x/6x 抖动衰减时钟建议晶体列表 0.1 Reference Manuals
Si531x/2x/6x ジッター減衰クロック、推奨される水晶リスト 0.1 Reference Manuals
Si531x/2x/6x Jitter Attenuating Clock Recommended Crystal List 0.1 Reference Manuals
High-Performance Clock Integration Key to 40/100G Networks 1.0 White Papers
180418282-Si5347-46-45-44-42-Data-Sheet-Errata-Product-Rev-B-for-LOS-OOF-Sticky-Bits Product Change Notifications (PCN)
Timing Jitter Primer eBook 2 White Papers
Timing Jitter Tutorial and Measurement Guide (e-book) 1 White Papers
PB #1606031: Inner Box Label Change Product Change Notifications (PCN)
AN699: FPGA Reference Clock Phase Jitter Specifications 0.1 Application Notes
Timing Solutions for Xilinx FPGAs Miscellaneous
Timing Solutions for Cavium Processors Miscellaneous
Timing Solutions for Marvell Miscellaneous
Timing Solutions for NXP/Freescale Network Processors Miscellaneous
Timing Solutions for Broadcom Switches/PHYs Miscellaneous
Timing Solutions for Intel FPGAs Miscellaneous
Standard Outerbox Label Change to Include RoHS and Halogen Free Mark Product Change Notifications (PCN)
Timing Product Selector Guide Brochures
Timing Software Version Information Software
Contact Sales Contact Sales
Close
Loading Results