Si5332D-GM1 Any-Frequency Clock Generator
The Si5332D-GM1 Any Frequency clock generator provides the highest level of integration available, enabling complete clock tree consolidation in 10/25/40G data center communications and industrial applications. With an output frequency range of 5 - 200, the device features high speed integer dividers. Jitter performance of 0.23fs TYP, low power consumption (<200mA) and has 6 outputs. The Si5332D-GM1 also includes up to 5 user defined hardware input pins that can be assigned as output enable for one or more outputs, frequency control, spread spectrum enablement, or input reference selection. Si5332D-GM1 can be quickly and easily configured using ClockBuilder Pro software, offering both factory pre-programmed as well as in-system programming options.
Similar Devices: SI5332A-GM1 SI5332B-GM1 SI5332C-GM1 SI5332D-GM1
Reference Inputs: 2
Clock Outputs: 6
Phase Jitter (ps): 0.23
Output Frequency Min (MHz): 5
Output Frequency Max (MHz): 200
Output Format(s): LVPECL; LVDS; LVCMOS; HCSL
PCI Express: Yes
Package Type: QFN32
Package Size (mm): 5x5
Development Tools | Type |
---|---|
Si5332 6-Output Clock Generator Development Kit | Development Kits |