PCI Express (PCIe) 9-Output Clock Generator Si52147

Clock Outputs

Package Type

The Si52147 9-output PCIe Gen1 Clock Generator provides industry-leading jitter performance, compliance with PCI Express (PCIe) Gen 1/2/3 requirements, outstanding frequency flexibility and configurable AC parameters for signal integrity optimization. The Si52147 meets PCIe Gen1,2,3 phase jitter requirements with margin, and is available in industrial temperature range. The use of push-pull HCSL outputs ensures the lowest power consumption, while saving board space and external termination resistors for added BOM consolidation.

Similar Devices: SI52144 SI52146 SI52147

View Datasheet for all specifications View Datasheet for all specifications
Specifications Summary

Reference Inputs: 1

Clock Outputs: 9

Phase Jitter (ps): 1

Input Frequency Min (MHz):

Input Frequency Max (MHz):

Output Frequency Min (MHz): 100

Output Frequency Max (MHz): 100

Output Format(s): HSCL

Jitter Attenuator: No

PCI Express: Yes

Package Type: QFN48

Package Size (mm): 5x5

Development Tools Type
PCIe Clock Generators and Buffers Evaluation Kits Development Kits
Si52147-EVB Clock Development Kit Development Kits

Contact Sales Contact Sales
Close
Loading Results