Si5332 Any-Frequency Clock Generators

Industry’s Most Highly Integrated Clock Generator for 10/25/100G

The Si5332 Any-Frequency clock generator provides the highest level of integration available, enabling complete clock tree consolidation in 10/25/100G data center, communications, and industrial applications. With an output frequency range of up to 333.33 MHz, the device features jitter performance of 175fs TYP, low power consumption (<300mA for 8 outputs), and is offered in 6/8/12-output options. Si5332 features Silicon Labs’ proprietary MultiSynth divider technology, providing fractional clock synthesis with 0ppm accuracy on any output. The device also includes an optional embedded reference crystal and up to 7 user defined hardware input pins that can be assigned as output enable for one or more outputs, frequency control, spread spectrum enablement, or input reference selection. A new multi-profile feature provides the ability to store up to 16 unique configuration files in the same orderable part number, using hardware input pins to select between each configuration. Si5332 can be quickly and easily configured using ClockBuilder Pro software, available in both factory pre-programmed as well as in-system programming options.

Highly Integrated Clock Tree On-A-Chip Solution

  • 6/8/12-output devices available in 32/40/48pin QFN
  • 175fs RMS phase jitter TYP on outputs up to 333.33 MHz
  • 1.8 V - 3.3 V operating and output voltage
  • Industry leading current consumption (<300mA for up to 8-outputs)
  • MultiSynth fractional synthesis and integer dividers
  • LVDS, LVPECL, HCSL, LVCMOS output formats
  • PCIe Gen1/2/3/4/5 compliant
  • Meets jitter requirements of high speed interconnects including CCIX, OpenCapi, and NVLInk
  • Dual, independent spread spectrum up to 2.5% (down or center)
  • Flexible cross point mux output path
  • ClockBuilder Pro configuration simplifies clock tree design
  • Multi-profile capability allows up to 16 configurations in the same part number

 



Maximize Jitter Performance Without Sacrificing Power

156.25MHz Output Clock Phase Jitter of 175fs RMS

 

Si5332 jitter performance is optimized to meet reference clock requirements in 10/25/100G data center, communications, and industrial markets. Integrated on-chip noise regulation eliminates the need for external LDOs and passive networks, providing added immunity to board and power supply noise to reduce effects on output clock jitter performance.

Achieving low jitter often comes at the sacrifice of high current consumption. Si5332 breaks that barrier, attaining current consumption levels 50% lower than competing solutions to help meet system current consumption budgets in energy friendly applications.



Ultimate Programming Flexibility

Users can create customized configuration files exactly matching system clock requirements in just minutes using the ClockBuilder Pro software utility. The device features up to 7 user definable hardware input pins that can be assigned to multiple different functions, including output enable for one or more outputs, frequency control, spread spectrum enablement, or input reference frequency selection. The multi-profile feature provides the ability to store up to 16 unique configuration files in the same orderable part number, using the hardware input pins to select between each configuration. Once a configuration file is complete, a part number can be generated instantly, with samples available in less than 2 weeks.

The Si5332 also features an I2C serial interface providing full in-system programmability.



Low Jitter Clock Generator Product Matrix

Status
Devices
Part Number Customize Data Sheet Dev Kit Description Control Reference Inputs Clock Outputs Input Frequency Output Frequency Phase Jitter (RMS) VDD (V) VDDO (V) Package Type Package Size (mm) Clock Generators Jitter Attenuating Clocks Synchronous Ethernet/1588 PCI Express Clocks 4G/LTE Wireless Clocks Intel x86 Clocks
Customize Si5332-6EX-EVB Low jitter, 6-output, any-frequency (< 333.33 MHz), any output clock generator (INT+FRAC) I2C/Pin 2 6 10 250 5 333.33 0.190 1.8; 2.5; 3.3 1.8; 2.5; 3.3 QFN32 5x5 Yes No No Yes No No
Customize Si5332-8EX-EVB Low jitter, 8-output, any-frequency (< 333.33 MHz), any output clock generator (INT+FRAC) I2C/Pin 3 8 10 250 5 333.33 0.190 1.8; 2.5; 3.3 1.8; 2.5; 3.3 QFN40 6x6 Yes No No Yes No No
Customize Si5332-12EX-EVB Low jitter, 12-output, any-frequency (< 333.33 MHz), any output clock generator (INT+FRAC) I2C/Pin 3 12 10 250 5 333.33 0.190 1.8; 2.5; 3.3 1.8; 2.5; 3.3 QFN48 6x6 Yes No No Yes No No
Customize Si5332-6EX-EVB Low jitter, 6-output, any-frequency (< 200 MHz), any output clock generator (INT+FRAC) I2C/Pin 2 6 10 250 5 200 0.190 1.8; 2.5; 3.3 1.8; 2.5; 3.3 QFN32 5x5 Yes No No Yes No No
Customize Si5332-8EX-EVB Low jitter, 8-output, any-frequency (< 200 MHz), any output clock generator (INT+FRAC) I2C/Pin 3 8 10 250 5 200 0.190 1.8; 2.5; 3.3 1.8; 2.5; 3.3 QFN40 6x6 Yes No No Yes No No
Customize Si5332-12EX-EVB Low jitter, 12-output, any-frequency (< 200 MHz), any output clock generator (INT+FRAC) I2C/Pin 3 12 10 250 5 200 0.190 1.8; 2.5; 3.3 1.8; 2.5; 3.3 QFN48 6x6 Yes No No Yes No No
Customize Si5332-6EX-EVB Low jitter, 6-output, any-frequency (< 333.33 MHz), any output clock generator (INT only) I2C/Pin 2 6 10 250 5 333.33 0.190 1.8; 2.5; 3.3 1.8; 2.5; 3.3 QFN32 5x5 Yes No No Yes No No
Customize Si5332-8EX-EVB Low jitter, 8-output, any-frequency (< 333.3 MHz), any output clock generator (INT only) I2C/Pin 3 8 10 250 5 333.33 0.190 1.8; 2.5; 3.3 1.8; 2.5; 3.3 QFN40 6x6 Yes No No Yes No No
Customize Si5332-12EX-EVB Low jitter, 12-output, any-frequency (< 333.33 MHz), any output clock generator (INT only) I2C/Pin 3 12 10 250 5 333.33 0.190 1.8; 2.5; 3.3 1.8; 2.5; 3.3 QFN48 6x6 Yes No No Yes No No
Customize Si5332-6EX-EVB Low jitter, 6-output, any-frequency (< 200 MHz), any output clock generator (INT only) I2C/Pin 2 6 10 250 5 200 0.190 1.8; 2.5; 3.3 1.8; 2.5; 3.3 QFN32 5x5 Yes No No Yes No No
Customize Si5332-8EX-EVB Low jitter, 8-output, any-frequency (< 200 MHz), any output clock generator (INT only) I2C/Pin 3 8 10 250 5 200 0.190 1.8; 2.5; 3.3 1.8; 2.5; 3.3 QFN40 6x6 Yes No No Yes No No
Customize Si5332-12EX-EVB Low jitter, 12-output, any-frequency (< 200 MHz), any output clock generator (INT only) I2C/Pin 3 12 10 250 5 200 0.190 1.8; 2.5; 3.3 1.8; 2.5; 3.3 QFN48 6x6 Yes No No Yes No No
Customize Si5332-6IX-EVB Low jitter, embedded crystal 6-output, any frequency (< 333.33MHz), any output clock generator (INT+FRAC) I2C/Pin 2 6 10 250 5 333.33 0.175 1.8; 2.5; 3.3 1.8; 2.5; 3.3 LGA32 5x5 Yes No No Yes No No
Customize Si5332-8IX-EVB Low jitter, embedded crystal 8-output, any frequency (< 333.33MHz), any output clock generator (INT+FRAC) I2C/Pin 3 8 10 250 5 333.33 0.175 1.8; 2.5; 3.3 1.8; 2.5; 3.3 LGA40 6x6 Yes No No Yes No No
Customize Si5332-12IX-EVB Low jitter, embedded crystal 12-output, any frequency (< 333.33MHz), any output clock generator I2C/Pin 3 12 10 250 5 333.33 0.175 1.8; 2.5; 3.3 1.8; 2.5; 3.3 LGA48 6x6 Yes No No Yes No No
Customize Si5332-6IX-EVB Low jitter, embedded crystal 6-output, any frequency (< 200MHz), any output clock generator I2C/Pin 2 6 10 250 5 200 0.175 1.8; 2.5; 3.3 1.8; 2.5; 3.3 LGA32 5x5 Yes No No Yes No No
Customize Si5332-8IX-EVB Low jitter, embedded crystal 8-output, any frequency (< 200MHz), any output clock generator (INT+FRAC) I2C/Pin 3 8 10 250 5 200 0.175 1.8; 2.5; 3.3 1.8; 2.5; 3.3 LGA40 6x6 Yes No No Yes No No
Customize Si5332-12IX-EVB Low jitter, embedded crystal 12-output, any frequency (< 200MHz), any output clock generator (INT+FRAC) I2C/Pin 3 12 10 250 5 200 0.175 1.8; 2.5; 3.3 1.8; 2.5; 3.3 LGA48 6x6 Yes No No Yes No No
Customize Si5332-6IX-EVB Low jitter, embedded crystal 6-output, any frequency (< 333.33MHz), any output clock generator (INT only) I2C/Pin 2 6 10 250 5 333.33 0.175 1.8; 2.5; 3.3 1.8; 2.5; 3.3 LGA32 5x5 Yes No No Yes No No
Customize Si5332-8IX-EVB Low jitter, embedded crystal 8-output, any frequency (< 333.33MHz), any output clock generator (INT only) I2C/Pin 3 8 10 250 5 333.33 0.175 1.8; 2.5; 3.3 1.8; 2.5; 3.3 LGA40 6x6 Yes No No Yes No No
Customize Si5332-12IX-EVB Low jitter, embedded crystal 12-output, any frequency (< 333.33MHz), any output clock generator (INT only) I2C/Pin 3 12 10 250 5 333.33 0.175 1.8; 2.5; 3.3 1.8; 2.5; 3.3 LGA48 6x6 Yes No No Yes No No
Customize Si5332-6IX-EVB Low jitter, embedded crystal 6-output, any frequency (< 200MHz), any output clock generator (INT only) I2C/Pin 2 6 10 250 5 200 0.175 1.8; 2.5; 3.3 1.8; 2.5; 3.3 LGA32 5x5 Yes No No Yes No No
Customize Si5332-8IX-EVB Low jitter, embedded crystal 8-output, any frequency (< 200MHz), any output clock generator (INT only) I2C/Pin 3 8 10 250 5 200 0.175 1.8; 2.5; 3.3 1.8; 2.5; 3.3 LGA40 6x6 Yes No No Yes No No
Customize Si5332-12IX-EVB Low jitter, embedded crystal 12-output, any frequency (< 200MHz), any output clock generator (INT only) I2C/Pin 3 12 10 250 5 200 0.175 1.8; 2.5; 3.3 1.8; 2.5; 3.3 LGA48 6x6 Yes No No Yes No No
Close
Loading Results

    Sort A -> Z
    Sort Z -> A

    Filter by values...