Ultra Low Jitter Clock Generators

The  any-frequency, any-output Si5391, Si5341, and Si5340 clock generators combine a wide-band PLL with proprietary MultiSynth fractional synthesizer technology to offer a versatile and ultra low jitter clock generator platform. The highly flexible architecture of the Silicon Labs generator is capable of synthesizing a wide range of integer and non-integer related frequencies up to 1028 MHz on up to 12 differential clock outputs while delivering sub-100-fs RMS phase jitter performance with 0 ppm error. Each of the clock outputs can be assigned its own format and output voltage, enabling the consolidation of multiple clock ICs and oscillators into a single device making it a true “clock tree on a chip.”

 

Features

  • Up to 12 independent clock outputs
  • MultiSynth technology delivers any frequency on any output
  • SPI or I2C programmable
  • Any format, any output: LVPECL, LVDS, HCSL, LVCMOS, HSTL, SSTL, and CML
  • Clockbuilder Pro simplifies configuration
  • Independent Output clock supply pins eliminate external level translator
  • Ultra low phase jitter: < 70 fs
  • Si5391: 4-input, 12 output in 9mm x 9mm QFN64
  • Si5341: 4-input, 10 output in 9 mm x 9 mm QFN64 (3.3, 2.5, 1.8 V)
  • Si5340: 4-input, 4 output in 7 mm x 7 mm QFN74

Product Matrix

Status
Devices
Part Number Customize Data Sheet Dev KIt Description Control Reference Inputs Clock Outputs Input Frequency Output Frequency 56G SerDes Output Format(s) Phase Jitter (RMS) VDD (V) VDDO (V) Package Type Package Size (mm) Clock Generators Jitter Attenuating Clocks Synchronous Ethernet/1588 PCI Express Clocks 4G/LTE Wireless Clocks Intel x86 Clocks
Customize Si5340-D-EVB Ultra low-jitter, 4-output, any-frequency (< 1028 MHz), any output clock generator I2C/SPI 4 4 10 750 0.0001 1028 No CML; HCSL; LVCMOS; LVDS; LVPECL 0.09 1.8; 2.5; 3.3 1.8; 2.5; 3.3 QFN44 7x7 Yes No No No No No
Customize Si5340-D-EVB Ultra low-jitter, 4-output, any-frequency (< 350 MHz), any output clock generator I2C/SPI 4 4 10 750 0.0001 350 No CML; HCSL; LVCMOS; LVDS; LVPECL 0.09 1.8; 2.5; 3.3 1.8; 2.5; 3.3 QFN44 7x7 Yes No No No No No
Customize Si5340-D-EVB Ultra low-jitter, 4-output, any-frequency (< 350 MHz), any output clock generator I2C/SPI 4 4 10 750 0.0001 1028 No CML; HCSL; LVCMOS; LVDS; LVPECL 0.09 1.8; 2.5; 3.3 1.8; 2.5; 3.3 QFN44 7x7 Yes No No No No No
Customize Si5340-D-EVB Ultra low-jitter, 4-output, any-frequency (< 350MHz), any output clock generator I2C/SPI 4 4 10 750 0.0001 350 No CML; HCSL; LVCMOS; LVDS; LVPECL 0.09 1.8; 2.5; 3.3 1.8; 2.5; 3.3 QFN44 7x7 Yes No No No No No
Customize Si5341-D-EVB Ultra low-jitter, 10-output, any-frequency (< 1028 MHz), any output clock generator I2C/SPI 4 10 10 750 0.0001 1028 No CML; HCSL; LVCMOS; LVDS; LVPECL 0.09 1.8; 2.5; 3.3 1.8; 2.5; 3.3 QFN64 9x9 Yes No No No No No
Customize Si5341-D-EVB Ultra low-jitter, 10-output, any-frequency (< 350 MHz), any output clock generator I2C/SPI 4 10 10 750 0.0001 350 No CML; HCSL; LVCMOS; LVDS; LVPECL 0.09 1.8; 2.5; 3.3 1.8; 2.5; 3.3 QFN64 9x9 Yes No No No No No
Customize Si5341-D-EVB Ultra low-jitter, 10-output, any-frequency (< 1028 MHz), any output clock generator I2C/SPI 4 10 10 750 0.0001 1028 No CML; HCSL; LVCMOS; LVDS; LVPECL 0.09 1.8; 2.5; 3.3 1.8; 2.5; 3.3 QFN64 9x9 Yes No No No No No
Customize Si5341-D-EVB Ultra low-jitter, 10-output, any-frequency (< 350 MHz), any output clock generator I2C/SPI 4 10 10 750 0.0001 350 No CML; HCSL; LVCMOS; LVDS; LVPECL 0.09 1.8; 2.5; 3.3 1.8; 2.5; 3.3 QFN64 9x9 Yes No No No No No
Customize Si5391A-A-EVB Ultra low-jitter, 12-output, any-frequency (< 1028 MHz), any output clock generator I2C/SPI 4 12 10 750 0.0002 1028 Yes CML; HCSL; LVCMOS; LVDS; LVPECL 0.075 1.8; 2.5; 3.3 1.8; 2.5; 3.3 QFN64 9x9 Yes No No No No No
Customize Si5391A-A-EVB Ultra low-jitter, 12-output, any-frequency (< 350 MHz), any output clock generator I2C/SPI 4 12 10 750 0.0003 350 Yes CML; HCSL; LVCMOS; LVDS; LVPECL 0.075 1.8; 2.5; 3.3 1.8; 2.5; 3.3 QFN64 9x9 Yes No No No No No
Customize Si5391A-A-EVB Ultra low-jitter, 12-output, any-frequency (< 1028 MHz), any output clock generator I2C/SPI 4 12 10 750 0.0004 1028 Yes CML; HCSL; LVCMOS; LVDS; LVPECL 0.075 1.8; 2.5; 3.3 1.8; 2.5; 3.3 QFN64 9x9 Yes No No No No No
Customize Si5391A-A-EVB Ultra low-jitter, 12-output, any-frequency (< 350 MHz), any output clock generator I2C/SPI 4 12 10 750 0.0005 350 Yes CML; HCSL; LVCMOS; LVDS; LVPECL 0.075 1.8; 2.5; 3.3 1.8; 2.5; 3.3 QFN64 9x9 Yes No No No No No
Customize Si5391P-A-EVB Ultra low-jitter, 12-output, precision calibration (69 fs RMS) clock generator I2C/SPI -15 12 48 48 25 312.5 Yes CML; HCSL; LVCMOS; LVDS; LVPECL 0.069 1.8; 2.5; 3.3 1.8/2.5/3.3 QFN64 9x9 Yes No No No No No
Contact Sales Contact Sales
Close
Loading Results
Close
Loading Results
Select All> Clear>