Si5341A Ultra Low-Jitter Clock Generator with 10-Outputs and Integer and Fractional Frequency Synthesis Modes

Output Frequency Max (MHz)

Frequency Synthesis Mode

The Si5341A ultra low jitter clock generator supports 10 outputs and has a maximum frequency output of 1028 MHz. The device provides Integer and Fractional frequency synthesis modes, 4 reference inputs and has a Phase Jitter of 0.09 ps.


Similar Devices: SI5341A SI5341B SI5341C SI5341D

View Datasheet for all specifications View Datasheet for all specifications
Specifications Summary

Reference Inputs: 4

Clock Outputs: 10

Phase Jitter (ps): 0.09

Input Frequency Min (MHz): 10

Input Frequency Max (MHz): 750

Output Frequency Min (MHz): 0.0001

Output Frequency Max (MHz): 1028

Output Format(s): CML; HCSL; LVCMOS; LVDS; LVPECL

Jitter Attenuator: No

PCI Express: No

Package Type: QFN64

Package Size (mm): 9x9

Development Tools Type
Si5341 Clock Generator Development Kit Development Kits

Contact Sales Contact Sales
Close
Loading Results