M68/M64 IEEE 1588 Modules 

(Master, Slave, Boundary Clock)

The M68/M64 IEEE 1588 modules are designed for applications that require distribution of frequency and phase synchronization from edge nodes, such as a Carrier Ethernet demarcation point or macro base station that is aggregating traffic from small cells. The M6x series can also be used to build Time Servers or Edge Grandmaster clocks to synchronize a small cell cluster.

The M6x series consists of two members – the M64 and the M68. The M64 provides PTP ordinary clock operation, operation, allowing it to act as a PTP master or slave. The M68 enhances this by adding a gateway clock capability. The M68 can operate as a traditional two-port boundary clock but, in addition, can accept a timing reference from a local GNSS receiver to allow combined PTP and GNSS operation.

Design & Integration

The M6x series modules provide dual Ethernet ports capable of supporting operation up to one gigabit per second and with wire-speed traffic pass through. This means that the M64 or M68 can be inserted into an existing traffic link without disrupting the traffic flow.

For rapid ‘turnkey’ integration, the P60 IEEE 1588 Prototyping Board provides an M68 mounted on a ready-to-use carrier board with all the necessary external interfaces available on various connectors.


Advanced Time Recovery Algorithms

The M6x series of modules has industry leading algorithms that enable it to extract precise time from a remote master over a real-world network in which the timing packets experience packet delay variation (PDV) caused by multiple switches handling interacting traffic flows

.In addition, the M68/M64 series has cutting edge patented technology that allows simultaneous operation with both PTP and a local GNSS-based source of time. The ability to use multiple synchronization inputs is particularly powerful in today’s applications, where a host system may need to be versatile and deployable in diverse environments.

System Features

  • IEEE 1588-2008 PTP master or slave clock
  • Fully compliant to telecom, power and default profiles
  • Multi-sync handling support
  • ITU-T G.8261 frequency accuracy better than 10 ppb
  • ITU-T G.8261 phase accuracy better than ±1µs

Network Interface

  • Upstream: 10/100/1000 twisted pair (with external magnetics)
  • Downstream 1 RGMII Port
  • Wirespeed low latency pass through
  • Integrated TCP/IP Stack
  • PTP operation using, Ethernet, IPv4 or IPv6

1ITU-T G.8261 tests conducted at internal labs and 3rd party labs – details available on request

Features

Features

  • IEEE 1588-2008 PTP master/slave clock (M64) or gateway clock (M68)
  • Supports ToD & 1PPS inputs from GPS receiver
  • One-step and two-step clock
  • Internetworking with both peer-to- peer and end-to- end transparent clocks
  • Multicast and unicast operation
  • Support 8 slaves at 16 packets per second, 4 slaves at 32 packets per second
  • Low power, small form factor
  • Telecom, power and default profiles
  • Fully transparent, low latency, pass through traffic
  • Industry leading algorithms for G.8261 test suite

Applications

  • Small cells and macro-cells (eNodeBs)
  • Mobile Backhaul carrier ethernet equipment
  • Power smart grid time synchronization
  • Sensor network slave design
  • Internet of Things and Industrial automation precision timing

Technical Specifications

Ethernet

  • Wire speed gigabit pass-through

PTP Master

  • Accuracy with GNSS as reference better than ±25ns
  • Supports one-step and two-step operation
  • Unicast and multicast operation
  • Combined message rate (split across all slaves): 350 messages per second

PTP Slave

  • Time alignment, better than ±1 μs on a managed 10-switch GbE network under G.8261 test conditions2
  • Frequency alignment, better than ±10 ppb on a managed switch GbE network under G.8261 test conditions2
  • Unicast and multicast operation
  • Compatible with one-step and two-step masters

Other Features

  • DHCP client
  • FTP server
  • TELNET server
  • SSH server
  • Serial terminal
  • Remote firmware upgrade
  • Command line interface configuration (Telnet, SSH or serial port terminal)

Input Synchronization Interfaces

  • PTP: Ethernet (L2) or UDP IPv4/IPv6 (L3)
  • 1PPS
  • ToD in: TTL, 4800/9600 bps, via dedicated pin port up to 115200 bps via serial port

Output Synchronization Interfaces

  • Frequency out: 5, 10, 20 or 25 MHz
  • 1PPS
  • ToD out: TTL 4800/9600 bps on dedicated pin. Up to 115200 bps on serial port
  • PTP: Ethernet (L2) or UDP IPv4/IPv6 (L3)

ToD Format (output)

  • ASCII (YYYY-MM-DD HH:MM:SS)
  • NMEA & China Mobile binary format

Operating Specifications

  • Power supply: 3.3 V, 1.8 V, 1.2 V +/- 10%
  • Operating temperature: -40 °C to 85 °C
  • RoHS & WEEE compliant
  • Low power processor module: 1.1W (typical)

Physical Specifications

  • Package: LGA84
  • Size: 29.2 mm x 29.2 mm x 2.8 mm

    2 With industry standard PDV profiles and network conditions.

Product Description
M64 Module IEEE 1588 Module; Master/Slave Clock; Gigabit Ethernet, Ext Temp.
M68 Module IEEE 1588 Module; Boundary Clock; Gigabit Ethernet, Ext Temp.
Close
Loading Results