Programmable Oscillators

Any frequency programmable differential/CMOS XOs with 24-hour lead times

Silicon Labs has partnered with Digi-Key to offer low jitter differential/LVCMOS programmable oscillators with 24-hour lead times. Frequency programming on-site by Digi-Key enables next-day prototypes of standard and custom frequencies, eliminating non-recurring expense (NRE) charges and minimum order quantities required by traditional XOs.

Programmable Oscillator Products

Our Si510/511 oscillators are programmable to any frequency, format, and supply voltage, while providing excellent phase jitter performance of 0.8 ps RMS (12 kHz to 20 MHz). With a 10-year operating life, the Silicon Labs Si510/511 devices offer ±30 ppm stability across all operating conditions, including the -40 °C to +85 °C industrial temperature range. For higher frequency applications requiring lower jitter, the Si590/591 oscillators are programmable up to 810 MHz. The Si500 silicon oscillator provides a low cost programmable alternative to quartz based oscillators, by using an all-silicon LC oscillator to generate any output frequency from 0.9 to 200 MHz.

Features

  • Any frequency from 100 kHz to 810 MHz
  • Stability options: ±20, 30, 50, 100, 150 ppm
  • Output format options: LVPECL, LVDS, CML, HCSL, LVCMOS
  • Voltage options: 1.8, 2.5, 3 V
  • Package options:
    • 5 mm x 7 mm
    • 3.2 mm x 5 mm
  • Output-enable polarity options: active high, active low
Device Data Sheet Type Phase Jitter (typ ps RMS) Frequency Range (MHz) Package Size (mm) Buy Now - Digi-Key
Si510/11 XO 0.8 0.1 - 250 5 x 7,
3.2 x 5
Si51x programmable oscillator
Si590 XO 0.5 10 - 810 5 x 7 Si59x programmable oscillator
Si591 XO 0.5 10 - 810 5 x 7 Si59x programmable oscillator
Si500D Silicon XO 5 0.9 - 200 3.2 x 5 Si500 programmable oscillator
Si500S Silicon XO 5 0.9 - 200 3.2 x 5 Si500 programmable oscillator
Close
Loading Results

    Sort A -> Z
    Sort Z -> A

    Filter by values...