Si596 Dual Frequency General Purpose Voltage Controlled Oscillator (VCXO)

The Si596 is a Dual frequency general purpose voltage controlled oscillator (VCXO) with a typical phase jitter of 0.7 ps that supports frequencies between 10 and 810 MHz.

View Datasheet for all specifications View Datasheet for all specifications View Datasheet for all specifications
Specifications Summary

Minimum Frequency (MHz): 10

Maximum Frequency (MHz): 810

Selectable Frequencies: Dual

OE (active high):

Output Format(s): CML; CMOS; LVDS; LVPECL

Phase Jitter (ps): 0.7

Stability (+/- ppm): 20; 50

Supply Voltage (V): 1.8; 2.5; 3.3

Temperature Range Min (C): -40

Temperature Range Max (C): 85

Package Size (mm): 3.2x5; 5x7

Development Tools Type
Si5xx Single/Dual XO/VCXO Development Kit Development Kits

Contact Sales
Close
Loading Results