Low Jitter Voltage Controlled Crystal Oscillators (VCXOs)

Silicon Labs' low jitter voltage controlled oscillators (VCXOs) offer the industry’s shortest lead times, excellent jitter performance, high reliability, and superior Vc gain linearity, making them ideal for applications such as networking equipment, base stations, storage area networks and broadcast video systems. Devices in this family offer single, dual, quad, and I2C-controlled configurations and support a frequency range between 10 MHz and 1.4 GHz with a typical phase jitter of 0.5 ps. Taking advantage of patented DSPLL® technology, these devices use one fixed crystal and Silicon Labs’ proprietary DSPLL synthesizer to generate any frequency across this range. This solution also provides superior supply noise rejection, simplifying low jitter clock generation in noisy environments.

Features

  • Wide frequency range: 10 MHz to 1.4 GHz
  • Excellent jitter performance: 0.5 ps rms
  • Superior initial accuracy
  • Best-in-class control voltage linearity
  • Dual, quad and any frequency configurations available
  • Available with LVPECL, LVDS, CML, HCSL, or LVCMOS outputs
  • Operates with 1.8, 2.5, or 3.3 V supplies
  • Industry-standard, RoHS-compliant package and pinout:
    • 5 mm x 7 mm
  • Output enabled active high/active low polarity versions available

Getting Started with Low Jitter VCXOs

Si5xx-EVB Development Kit

The easiest way to begin development with the high precision voltage controlled oscillator family is with the Si5xx Single/Dual XO/VCXO Development Kit.

Add to Cart


Low Jitter VCXO Product Matrix

Devices
Part Number Customize Data Sheet Development Kit Description Selectable Frequencies Phase Jitter (RMS) Frequency Range Stability (+/- ppm) Output Format(s) Supply Voltage (V) Temperature Range (ºC) Package Size (mm) OE Active High
Customize Si5xx-EVB Single Freq Low Jitter VCXO Single 0.5 10 1417 20; 50; 100 CML; CMOS; LVDS; LVPECL 1.8; 2.5; 3.3 -40 85 5x7 Pin 2
Customize Si5xx-EVB Dual Freq Low Jitter VCXO Dual 0.5 10 1417 20; 50; 100 CML; CMOS; LVDS; LVPECL 1.8; 2.5; 3.3 -40 85 5x7
Customize Si5xx5x7-EVB Quad Freq Low Jitter VCXO Quad 0.5 10 1417 20; 50; 100 CML; CMOS; LVDS; LVPECL 1.8; 2.5; 3.3 -40 85 5x7 Pin 2
Customize Si5xxUC-EVB I2C Low Jitter VCXO Any 0.5 10 1417 20; 50; 100 CML; CMOS; LVDS; LVPECL 1.8; 2.5; 3.3 -40 85 5x7 Pin 2
Contact Sales
Close
Loading Results

    Sort A -> Z
    Sort Z -> A

    Filter by values...