Si554 Quad Frequency Low Jitter Voltage Controlled Crystal Oscillator (VCXO)
The Si554 is a Quad frequency low jitter voltage controlled oscillator (VCXO) with a typical phase jitter of 0.5 ps that supports frequencies between 10 and 1417 MHz.
Minimum Frequency (MHz): 10
Maximum Frequency (MHz): 1417
Selectable Frequencies: Quad
OE (active high): Pin 2
Output Format(s): CML; CMOS; LVDS; LVPECL
Phase Jitter (ps): 0.5
Stability (+/- ppm): 20; 50; 100
Supply Voltage (V): 1.8; 2.5; 3.3
Temperature Range Min (C): -40
Temperature Range Max (C): 85
Package Size (mm): 5x7
Development Tools | Type |
---|---|
Si5xx Single/Dual/Quad Frequency 5x7 mm XO/VCXO Development Kit | Development Kits |