Si571 Any Frequency Low Jitter Voltage Controlled Crystal Oscillator (VCXO)

The Si571 is a Any frequency low jitter voltage controlled oscillator (VCXO) with a typical phase jitter of 0.5 ps that supports frequencies between 10 and 1417 MHz.

View Datasheet for all specifications
Specifications Summary

Minimum Frequency (MHz): 10

Maximum Frequency (MHz): 1417

Selectable Frequencies: Any

OE (active high): Pin 2

Output Format(s): CML; CMOS; LVDS; LVPECL

Phase Jitter (ps): 0.5

Stability (+/- ppm): 20; 50; 100

Supply Voltage (V): 1.8; 2.5; 3.3

Temperature Range Min (C): -40

Temperature Range Max (C): 85

Package Size (mm): 5x7

Development Tools Type
Si5xx UC Evaluation Kit Development Kits

Contact Sales
Close
Loading Results

    Sort A -> Z
    Sort Z -> A

    Filter by values...