Si569 Any (I2C) Frequency Ultra Low Jitter Crystal Oscillator (VCXO)

The Si569 is a Any (I2C) frequency ultra low jitter crystal oscillator (VCXO) with a typical phase jitter of 0.100 ps that supports frequencies between 0.2 and 3000 MHz.

View Datasheet for all specifications View Datasheet for all specifications
Specifications Summary

Minimum Frequency (MHz): 0.2

Maximum Frequency (MHz): 3000

Selectable Frequencies: Any (I2C)

OE (active high): Pin 2

Output Format(s): LVPECL; LVDS; HCSL; CML; CMOS; DUAL CMOS

Phase Jitter (ps): 0.100

Stability (+/- ppm): 20

Supply Voltage (V): 1.8 - 3.3

Temperature Range Min (C): -40

Temperature Range Max (C): 85

Package Size (mm): 3.2x5; 5x7

Development Tools Type
Si5xx UC Evaluation Kit Development Kits

Contact Sales
Close
Loading Results