Si510 Single Frequency General Purpose Oscillator (XO)

The Si510 is a Single frequency general purpose oscillator (XO) with a typical phase jitter of 0.8 ps that supports frequencies between 0.1 and 250 MHz.

View Datasheet for all specifications View Datasheet for all specifications View Datasheet for all specifications
Specifications Summary

Minimum Frequency (MHz): 0.1

Maximum Frequency (MHz): 250

Selectable Frequencies: Single

OE (active high): Pin 2 (Pin 1 for CMOS)

Output Format(s): LVPECL; LVDS; HCSL; CMOS; dual CMOS

Phase Jitter (ps): 0.8

Stability (+/- ppm): 30; 50; 100

Supply Voltage (V): 1.8; 2.5; 3.3

Temperature Range Min (C): -40

Temperature Range Max (C): 85

Package Size (mm): 2.5x3.2; 3.2x5; 5x7

Development Tools Type
Si5xx Single/Dual XO/VCXO Development Kit Development Kits

Contact Sales
Close
Loading Results