Si591 Single Frequency General Purpose Oscillator (XO)

The Si591 is a Single frequency general purpose oscillator (XO) with a typical phase jitter of 0.5 ps that supports frequencies between 10 and 810 MHz.

View Datasheet for all specifications View Datasheet for all specifications View Datasheet for all specifications
Specifications Summary

Minimum Frequency (MHz): 10

Maximum Frequency (MHz): 810

Selectable Frequencies: Single

OE (active high): Pin 1

Output Format(s): LVPECL; LVDS; CML

Phase Jitter (ps): 0.5

Stability (+/- ppm): 20; 30; 50; 100

Supply Voltage (V): 1.8; 2.5; 3.3

Temperature Range Min (C): -40

Temperature Range Max (C): 85

Package Size (mm): 3.2x5; 5x7

Development Tools Type
Si5xx Single/Dual XO/VCXO Development Kit Development Kits

Contact Sales
Close
Loading Results

    Sort A -> Z
    Sort Z -> A

    Filter by values...