Si598 Any Frequency General Purpose Oscillator (XO)

The Si598 is a Any frequency general purpose oscillator (XO) with a typical phase jitter of 0.5 ps that supports frequencies between 10 and 810 MHz.

View Datasheet for all specifications
Specifications Summary

Minimum Frequency (MHz): 10

Maximum Frequency (MHz): 810

Selectable Frequencies: Any

OE (active high): Pin 2

Output Format(s): CML; CMOS; LVDS; LVPECL

Phase Jitter (ps): 0.5

Stability (+/- ppm): 20; 30; 50; 100

Supply Voltage (V): 1.8; 2.5; 3.3

Temperature Range Min (C): -40

Temperature Range Max (C): 85

Package Size (mm): 5x7

Development Tools Type
Si5xx UC Evaluation Kit Development Kits

Contact Sales Contact Sales
Close
Loading Results