Low Jitter Crystal Oscillators (XOs)

Silicon Labs' low jitter crystal oscillators were the industry’s first low jitter, any-frequency XOs.  These devices provide excellent jitter, very short lead times, and high reliability making them ideal for applications such as networking equipment, base stations, storage area networks and broadcast video systems. Devices in this family are available with single, dual, quad, and I2C-controlled configurations and support a frequency range between 10 MHz and 1.4 GHz with a typical phase jitter of 0.3 ps. Taking advantage of patented DSPLL® technology,  these devices use one fixed crystal and Silicon Labs’ proprietary DSPLL synthesizer to generate any frequency across this range. This solution also provides superior supply noise rejection, simplifying low jitter clock generation in noisy environments.

Features

  • Wide frequency range: 10 MHz to 1.4 GHz
  • Excellent jitter performance: 0.3 ps rms
  • Higher frequency stability and superior initial accuracy
  • Dual, quad and any frequency configurations available
  • Available with LVPECL, LVDS, CML, or LVCMOS outputs
  • Operates with 1.8, 2.5, or 3.3 V supplies
  • Industry-standard, RoHS-compliant package and pinout:
    • 5 mm x 7 mm
  • Output enabled active high/active low polarity versions available

Getting Started with Low Jitter Crystal Oscillators

Si5xx-EVB Development Kit

The easiest way to begin development with the high precision oscillator family is with the Si5xx Single/Dual XO/VCXO Development Kit.

Add to Cart


Low Jitter Crystal Oscillator Product Matrix

Devices
Part Number Customize Data Sheet Development Kit Description Phase Jitter (RMS) Frequency Range Stability (+/- ppm) Output Format(s) Supply Voltage (V) Temperature Range (ºC) Package Size (mm)
Si5xx-EVB Single Freq Low Jitter XO 0.19 100 312.5 20; 31.5 LVPECL; LVDS 2.5; 3.3 -40 85 5x7
Si5xx-EVB Single Freq Low Jitter XO 0.19 100 312.5 20; 31.5 LVPECL; LVDS 2.5; 3.3 -40 85 5x7
Customize Si5xx-EVB Single Freq Low Jitter XO 0.3 10 1417 20; 31.5; 61.5 CML; CMOS; LVDS; LVPECL 1.8; 2.5; 3.3 -40 85 5x7
Customize Si5xx-EVB Single Freq Low Jitter XO 0.3 10 1417 20; 31.5; 61.5 CML; CMOS; LVDS; LVPECL 1.8; 2.5; 3.3 -40 85 5x7
Customize Si5xx-EVB Dual Freq Low Jitter XO 0.3 10 1417 20; 31.5; 61.5 CML; CMOS; LVDS; LVPECL 1.8; 2.5; 3.3 -40 85 5x7
Customize Si5xx-EVB Dual Freq Low Jitter XO 0.3 10 1417 20; 31.5; 61.5 CML; CMOS; LVDS; LVPECL 1.8; 2.5; 3.3 -40 85 5x7
Customize Si5xx5x7-EVB Quad Freq Low Jitter XO 0.3 10 1417 20; 31.5; 61.5 CML; CMOS; LVDS; LVPECL 1.8; 2.5; 3.3 -40 85 5x7
Customize Any Freq I2C Low Jitter XO 0.3 10 1400 20; 31.5; 61.5 CML; CMOS; LVDS; LVPECL 1.8; 2.5; 3.3 -40 85 5x7
Contact Sales
Close
Loading Results

    Sort A -> Z
    Sort Z -> A

    Filter by values...