Si533 Dual Frequency Low Jitter Crystal Oscillator (XO)

The Si533 is a Dual frequency low jitter oscillator (XO) with a typical phase jitter of 0.3 ps that supports frequencies between 10 and 1417 MHz.

View Datasheet for all specifications
Specifications Summary

Minimum Frequency (MHz): 10

Maximum Frequency (MHz): 1417

Selectable Frequencies: Dual

OE (active high): Pin 1

Output Format(s): CML; CMOS; LVDS; LVPECL

Phase Jitter (ps): 0.3

Stability (+/- ppm): 20; 31.5; 61.5

Supply Voltage (V): 1.8; 2.5; 3.3

Temperature Range Min (C): -40

Temperature Range Max (C): 85

Package Size (mm): 5x7

Development Tools Type
Si5xx Single/Dual XO/VCXO Development Kit Development Kits

Contact Sales
Close
Loading Results