Si535 Single Frequency Low Jitter Crystal Oscillator (XO)

The Si535 is a Single frequency low jitter oscillator (XO) with a typical phase jitter of 0.19 ps that supports frequencies between 100 and 312.5 MHz.

View Datasheet for all specifications View Datasheet for all specifications View Datasheet for all specifications
Specifications Summary

Minimum Frequency (MHz): 100

Maximum Frequency (MHz): 312.5

Selectable Frequencies: Single

OE (active high): Pin 2

Output Format(s): LVPECL; LVDS

Phase Jitter (ps): 0.19

Stability (+/- ppm): 20; 31.5

Supply Voltage (V): 2.5; 3.3

Temperature Range Min (C): -40

Temperature Range Max (C): 85

Package Size (mm): 5x7

Development Tools Type
Si5xx Single/Dual XO/VCXO Development Kit Development Kits

Contact Sales Contact Sales
Close
Loading Results