Ultra Series™ Crystal Oscillators (XOs)

Silicon Labs' Ultra Series high performance oscillators utilize our latest 4th generation DSPLL technology to provide an ultra low jitter, low phase noise clock at any output frequency. This family includes oscillators with industry-leading phase jitter of only 80fs and are available with single, dual, quad, and I2C programming options. These devices are factory-programmed to any frequency from 0.2 to 3000 MHz with <1 ppb resolution and maintain exceptionally low jitter for both integer and fractional frequencies across their operating range. On-chip power supply filtering provides excellent power supply noise rejection, simplifying the task of generating low jitter clocks in noisy systems that use switching power supplies. This family of ultra low jitter oscillators are available in industry-standard 3.2×5 mm and
5x7 mm footprints and are factory-programmed at time of shipment, eliminating the long lead times typically associated with custom oscillators.

Features

  • Industry-leading jitter performance: 80 fs RMS Typ
  • Wide frequency range: 200 kHz to 3.0 GHz
  • <1 ppb frequency resolution
  • Single, Dual, Quad, I2C configurations available
  • Excellent supply noise immunity: -80dBc Typ
  • 7 ppm temperature stability option (-40 to 85C)
  • 3.2x5 mm and 5x7 mm footprints
  • 3.3, 2.5, 1.8V supply operation from the same part number
  • Supports all formats: LVDS, LVPECL, HCSL, CML, CMOS and Dual CMOS
  • Samples available with 1-2 week lead times

Getting Started with Ultra Low Jitter Crystal Oscillators

Si5xxUC-EVB Development Kit

The easiest way to begin development with the ultra low jitter family is with the Si5xxUC Evaluation Board.

Add to Cart


Ultra Low Jitter Crystal Oscillator Product Matrix

Devices
Part Number Customize Data Sheet Development Kit Description Phase Jitter (RMS) Frequency Range Package Size (mm) Output Format(s) Stability (+/- ppm) Supply Voltage (V) Temperature Range (ºC)
Customize Si5xxUC-EVB Single Ultra Low Jitter XO 0.08 0.2 1500 3.2x5; 5x7 LVPECL; LVDS; HCSL; CML; CMOS; DUAL CMOS 20; 25; 50 1.8 - 3.3 -40 85
Customize Si5xxUC-EVB Dual Freq Ultra Low Jitter XO 0.08 0.2 1500 3.2x5; 5x7 LVPECL; LVDS; HCSL; CML; CMOS; DUAL CMOS 20; 25; 50 1.8 - 3.3 -40 85
Customize Si5xxUC-EVB Quad Freq Ultra Low Jitter XO 0.08 0.2 1500 3.2x5; 5x7 LVPECL; LVDS; HCSL; CML; CMOS; DUAL CMOS 20; 25; 50 1.8 - 3.3 -40 85
Customize Si5xxUC-EVB I2C Ultra Low Jitter XO 0.08 0.2 1500 3.2x5; 5x7 LVPECL; LVDS; HCSL; CML; CMOS; DUAL CMOS 20; 25; 50 1.8 - 3.3 -40 85
Customize Si5xxUC-EVB Single Ultra Low Jitter XO 0.09 0.2 3000 3.2x5; 5x7 LVPECL; LVDS; HCSL; CML; CMOS; DUAL CMOS 50 1.8 - 3.3 -40 85
Customize Si5xxUC-EVB Dual Freq Ultra Low Jitter XO 0.09 0.2 3000 3.2x5; 5x7 LVPECL; LVDS; HCSL; CML; CMOS; DUAL CMOS 50 1.8 - 3.3 -40 85
Customize Si5xxUC-EVB Quad Freq Ultra Low Jitter XO 0.09 0.2 3000 3.2x5; 5x7 LVPECL; LVDS; HCSL; CML; CMOS; DUAL CMOS 50 1.8 - 3.3 -40 85
Customize Si5xxUC-EVB I2C Ultra Low Jitter XO 0.09 0.2 3000 3.2x5; 5x7 LVPECL; LVDS; HCSL; CML; CMOS; DUAL CMOS 50 1.8 - 3.3 -40 85
Customize Si5xxUC-EVB Single Ultra Low Jitter XO 0.125 0.2 1500 3.2x5; 5x7 LVPECL; LVDS; HCSL; CML; CMOS; DUAL CMOS 20; 25; 50 1.8 - 3.3 -40 85
Customize Si5xxUC-EVB Dual Freq Ultra Low Jitter XO 0.125 0.2 1500 3.2x5; 5x7 LVPECL; LVDS; HCSL; CML; CMOS; DUAL CMOS 20; 25; 50 1.8 - 3.3 -40 85
Customize Si5xxUC-EVB Quad Freq Ultra Low Jitter XO 0.125 0.2 1500 3.2x5; 5x7 LVPECL; LVDS; HCSL; CML; CMOS; DUAL CMOS 20; 25; 50 1.8 - 3.3 -40 85
Customize Si5xxUC-EVB I2C Ultra Low Jitter XO 0.125 0.2 1500 3.2x5; 5x7 LVPECL; LVDS; HCSL; CML; CMOS; DUAL CMOS 20; 25; 50 1.8 - 3.3 -40 85
Contact Sales
Close
Loading Results

    Sort A -> Z
    Sort Z -> A

    Filter by values...