Si547 Quad Frequency Ultra Low Jitter Crystal Oscillator (XO)
The Si547 is a Quad frequency ultra low jitter crystal oscillator (XO) with a typical phase jitter of 0.08 ps that supports frequencies between 0.2 and 1500 MHz.
Minimum Frequency (MHz): 0.2
Maximum Frequency (MHz): 1500
Selectable Frequencies: Quad
OE (active high): Pin1 or Pin2
Output Format(s): LVPECL; LVDS; HCSL; CML; CMOS; DUAL CMOS
Phase Jitter (ps): 0.08
Stability (+/- ppm): 25; 50
Supply Voltage (V): 1.8 - 3.3
Temperature Range Min (C): -40
Temperature Range Max (C): 85
Package Size (mm): 3.2x5; 5x7
Development Tools | Type |
---|---|
Si5xx UC Evaluation Kit | Development Kits |