Si564 Any (I2C) Frequency Ultra Low Jitter Crystal Oscillator (XO)

The Si564 is a Any (I2C) frequency ultra low jitter crystal oscillator (XO) with a typical phase jitter of 0.09 ps that supports frequencies between 0.2 and 3000 MHz.

View Datasheet for all specifications View Datasheet for all specifications View Datasheet for all specifications
Specifications Summary

Minimum Frequency (MHz): 0.2

Maximum Frequency (MHz): 3000

Selectable Frequencies: Any (I2C)

OE (active high): Pin 1 or Pin 2

Output Format(s): LVPECL; LVDS; HCSL; CML; CMOS; DUAL CMOS

Phase Jitter (ps): 0.09

Stability (+/- ppm): 50

Supply Voltage (V): 1.8 - 3.3

Temperature Range Min (C): -40

Temperature Range Max (C): 85

Package Size (mm): 3.2x5; 5x7

Development Tools Type
Si5xx UC Evaluation Kit Development Kits

Contact Sales Contact Sales
Close
Loading Results
Close
Loading Results
Select All> Clear>