​Si2164/62/60-C Digital DVB-C2 TV Demodulators 

The Si2164/62/60-C integrates digital demodulators for all of the first and second generation DVB video broadcasting standards, DVB-T2/C2/S2X/S2/T/C/S, DVB-T2/C2/T/C and DVB-C2/S2X/S2/T/C/S respectively, in a single advanced CMOS die. Leveraging Silicon Labs' proven digital demodulation architecture, the Si2164/62/60-C achieves excellent reception performance for each media while significantly minimizing front-end design complexity, cost and power dissipation.

Connecting the Si2164/62/60-C to a terrestrial and cable hybrid TV tuner or digital only tuner, such as Silicon Labs' Si2177 and Si2151/41 devices, results in a high-performance and cost optimized TV front-end solution.

Silicon Labs' internally developed DVB-C2 demodulators can accept a standard IF (36 MHz) or low-IF input (differential) and support all modes specified by the DVB-C2 standard. The main features of the DVB-C2 mode are 4096-QAM, 6 or 8 MHz bandwidth, management of notch insertion (broadband and narrowband), and support of multiple data slices and PLPs. The DVB-T2/T, DVB-S2X/S2 and DVB-C demodulator IP blocks are enhanced versions of the proven and broadly-used Silicon Labs Si2169/68/67/66 devices. DVB-T2-Lite (ETSI EN 302 755-V1.3.1) compatibility is also supported.

The satellite demodulation functionality allows demodulating widely deployed DVB-S, DVB-S2 (AMC compliant), DIRECTVTM (DSS) legacy standards, and new generation DVB-S2X (DVB-S2 Extensions) satellite broadcasts. A zero-IF interface (differential) allows for a seamless connection to market proven satellite silicon tuners. Si216x embeds DiSEqCTM 2.0 LNB interface for satellite dish control and an equalizer to compensate for echoes in long cable feeds from antenna to the satellite tuner input. The cable demodulation functionality allows demodulating widely deployed DVB-C legacy standard (ITU J.83 Annex A/C) and Americas' cable standard (ITU-T J.83 Annex B).

The Si216x offers an on-chip blind scan algorithm for DVB-S2/S2X and DVB-C/C2 standards, as well as a blind lock function. The Si216x programmable transport stream output interface provides a flexible range of output modes and is fully compatible with all MPEG decoders or conditional access modules to support any customer application.

 

Features

  • DVB-C2 (ETSI EN 302 769)
    • 16-QAM to 4096-QAM OFDM demodulation
    • 6 MHz and 8 MHz bandwidth
    • Notch management
  • DVB-T2 (ETSI EN 302 755-V1.3.1) with T2-Lite (Annex I)
    • Bandwidth: 1.7, 5, 6, 7, or 8 MHz and extended BW
    • Supports up to 255 PLPs
    • FEF management
    • NorDig Unified 2.4 and D-Book 7 V3 compliant
  • DVB-S2 (ETSI EN 302 307-1)
    • QPSK/8PSK demodulator
  • DVB-S2X (ETSI EN 302 307-2)
    • QPSK/8PSK, 8/16/32APSK demodulator
    • Roll-off factors from 0.05 to 0.35
  • DVB-C (ETSI EN 300 429) and ITU J.83 Annex A/B/C
    • QAM demodulator and FEC decoder
    • 1 to 7.2 MSymbol/s
  • DVB-T (ETSI EN 300 744)
    • OFDM demodulator and enhanced FEC decoder
    • NorDig Unified 2.4 and D-Book 7 V3 compliant
  • DVB-S (ETSI EN 300 421) and DSS
    • QPSK demodulator and enhanced FEC decoder
  • 1 to 45 MSymbol/s for all satellite standards (<40 MSps in 32APSK)
  • LDPC and BCH FEC decoding for T2/C2 and S2X/S2 standards
  • I2C serial bus interfaces (master and host)
  • Firmware control for upgradeability
  • Flexible TS output interface (serial, parallel, and slave)
  • DiSEqC™ 2.0 interface and Unicable support for satellite
  • Fast lock times for all media
  • Low power consumption
  • Two power supplies: 1.2 and 3.3 V
  • 7 mm x 7 mm, QFN-48 pin package, Pb-free/RoHS compliant
  • Pin-to-pin compatible with all Si216x/8x single demods family
  • API compatible with all single and dual demods families

Si2164/62/60 Product Matrix

Devices
Part Number Data Sheet Description
Si2160
Digital TV Demodulator
Si2162
Digital TV Demodulator
Si2164
Digital TV Demodulator
Contact Sales Contact Sales
Close
Loading Results