Si2151/41 6th Generation Silicon TV Tuner ICs 

The Si2151/41 are the industry's most advanced silicon TV tuner ICs supporting all worldwide terrestrial and cable TV standards for digital and analog TV reception. Leveraging five generations of field-proven TV tuner technology, the Si2151/41 deliver improved RF performance over Silicon Labs' Si21x7 TV tuner family while further reducing footprint size and bill of materials cost. The Si2151/41 deliver unprecedented integration with no external balun, tracking filters, LNAs, SAW filters or inductive power supply filtering.

Available in an industry-leading 3x3 mm QFN package, the Si2151/41 eliminate the need for an external balun, LNAs, SAW filters, and inductive power supply filtering to deliver the lowest-cost, most design-friendly and area-efficient solution available today. While competing solutions may also eliminate the balun, they suffer degradation in NF and second-order distortion, compromising reception. A fully-integrated 1.8 V LDO enables single supply operation, while a dual supply option offers additional system flexibility. Increased immunity to LTE interference and a harmonic rejection mixer with outstanding immunity to Wi-Fi interference eliminate the need for external filtering.

For advanced digital broadcast standards with high-order constellations, such as DVB-T2 and DVB-C2, the superior integrated phase noise of the Si2151/41 provides industry-leading reception performance compared to competing solutions. The Si2151/41 deliver exceptional picture quality and a higher number of received stations when compared to other silicon TV tuners.

 

Features

  • Worldwide hybrid TV tuner
    • Analog TV: NTSC, PAL/SECAM
    • Digital TV: ATSC/QAM, DVB-T2/T/C2/C, ISDB-T/C, DTMB
  • Industry-leading margin to A/74, NorDig, D-Book, C-Book, ARIB, EN55020, OpenCable™ specifications
  • Lowest BOM for a silicon hybrid TV tuner
    • No balun
    • No SAW filters or wire-wound inductors
    • Integrated LNAs and complete tracking filters
  • Best-in-class real-world reception
    • Exceeds discrete MOPLL-based tuners
    • Industry-leading phase noise performance
    • High immunity to Wi-Fi and LTE interference
  • Low power consumption
    • 3.3 V and 1.8 V power supplies
    • Integrated 1.8 V LDO for 3.3 V single-supply operation
  • Integrated power-on reset circuit
  • Flexible output interface
    • Combined ALIF/DLIF output to SoC
    • Optional DLIF output to external demodulator
  • Standard CMOS process technology
  • Smallest footprint for a silicon hybrid TV tuner
    • 3 mm x 3 mm, QFN24 package
  • RoHS compliant

Getting Started with Si251/41 Silicon TV Tuners

Si2151/41 Evaluation Kits

The easiest way to begin development with the Si2151/41 family is with the Si2151/41 Evaluation Kits.

View Kits


S2151/41 Product Matrix

Devices
Part Number Data Sheet Description
Si2141
Worldwide Digital TV Tuner for ATSC/QAM, DVBT2/T/C2/C, ISDB-T/C, DTMB
Si2151
Worldwide Digital and Analog TV Tuner for NTSC, PAL/SECAM, ATSC/QAM, DVB-T2/T/C2/C, ISDB-T/C, DTMB
Contact Sales Contact Sales
Close
Loading Results
Close
Loading Results
Select All> Clear>