Si3050 Voice DAA

The Si3050 extends the market-leading performance of Silicon Labs' Silicon Direct Access Arrangement (DAA) products into the voice telephony market. The solution utilizes Silicon Labs' patented capacitive isolation technology that uses low-cost, high voltage capacitors instead of a costly and bulky transformer. The Si3050 contains both a PCM highway/SPI interface for most standard telephony applications as well as a GCI interface for customers with legacy requirements.

View Datasheet for all specifications
Specifications Summary

Region: Global

Host Interface: GCI; PCM/SPI

Line Voltage Monitor: Yes

BOM Components: 32

AC Termination Settings: 4; 16

Package Type: QFN24; TSSOP20


Contact Sales Contact Sales
Close
Loading Results