Si32261-FM1 Single-chip Dual Channel ProSLIC

The Si32261-FM1 dual channel ProSLIC® device impelements two complete foreign exchange station (FXS) telephony interfaces. Operating from a 3.3 V supply the device the device able is available in a LGA60 package (8x8).

View Datasheet for all specifications
Specifications Summary

ISI: No

# FXS Channels: 2

# FXO Channels: 0

Max V Battery: -140

Wideband: Yes

DTMF Detection: Yes

Pulse Metering: Yes

Tracking dc-dc: Yes

Package Type: LGA60

Package Size (mm): 8x8

Contact Sales Contact Sales
Close
Loading Results