Si32261-FM2 Dual Channel ProSLIC
The Si32261-FM2 dual channel ProSLIC® device impelements two complete foreign exchange station (FXS) telephony interfaces. Operating from a 3.3 V supply the device the device able is available in a LGA47 package (6x8).
ISI: No
# FXS Channels: 2
# FXO Channels: 0
Max V Battery: -140
Wideband: Yes
DTMF Detection: Yes
Pulse Metering: Yes
Tracking dc-dc: Yes
Package Type: LGA47
Package Size (mm): 6x8