Si32268-FM1 Dual Channel ProSLIC

The Si32268-FM1 dual channel ProSLIC® device impelements two complete foreign exchange station (FXS) telephony interfaces. Operating from a 3.3 V supply the device the device able is available in a LGA50 package (6x8).

View Datasheet for all specifications
Specifications Summary

ISI: Yes

# FXS Channels: 2

# FXO Channels: 0

Max V Battery: -110

Wideband: Yes

DTMF Detection: Yes

Pulse Metering: Yes

Tracking dc-dc: No

Package Type: LGA50

Package Size (mm): 6x8

Contact Sales Contact Sales
Close
Loading Results