Si3228x Next Generation Dual-Channel ProSLIC®

The new flagship Si3228x dual-channel ProSLIC subscriber line interface circuit (SLIC) devices deliver the lowest power consumption, highest level of programmability, and lowest cost bill of materials in the industry. Unmatched power efficiency is achieved using patent pending on-chip intelligent dc-dc controllers, patented low-power ringing (LPR), a very low-power on-hook mode, and energy-friendly smart ringing that can save power adapter cost in two channel applications.

A selectable digital interface enables the system architect to interface with the SoC via a standard PCM/SPI digital interface or Silicon Labs’ three-wire integrated serial interface (ISI).

 

fmt=png-alpha

Features

  • Single-chip dual-channel FXS solution
  • 7 mm x 7 mm or 8 mm x 8 mm QFN package enables small board area
  • Patent-pending low-cost capacitive boost tracking dc-dc controller
    • Reduced BOM cost vs. other tracking or shared supplies in the industry
  • Ultra-low power consumption (50mW on hook per channel)
  • Patented low-power ringing
  • Smart ringing reduces peak current with 2 channel ringing
  • Global programmability
  • Simplified configuration and diagnostics supported by ProSLIC API
  • Ringing frequency, amplitude, cadence, and waveshape
  • Transhybrid balance
  • DC current loop feed (10–45 mA)
  • Loop closure and ring trip thresholds
  • Ground key detection threshold
  • Integrated test load
  • Wideband voice support
  • On-hook transmission
  • Loop or ground start operation
  • DTMF detection option (Si32181/3/5/7)
  • DTMF generation
  • Pulse metering
  • -106 V Max Vbat
  • 3.3 V operation

Si3228x Next Generation Dual-Channel ProSLIC Product Matrix

Devices
Part Number Data Sheet # FXS Channel # FXO Channel Max V Battery Wideband DTMF Detection Pulse Metering Daisy-chain Mode Smart Ringing Package Type Package Size (mm)
2 0 -106 Yes No Yes No No QFN48 7x7
2 0 -106 Yes Yes Yes No No QFN48 7x7
2 0 -106 Yes No Yes Yes No QFN56 8x8
2 0 -106 Yes Yes Yes Yes No QFN56 8x8
2 0 -106 Yes No Yes No No QFN48 7x7
2 0 -106 Yes Yes Yes No No QFN48 7x7
2 0 -106 Yes No Yes Yes No QFN56 8x8
2 0 -106 Yes Yes Yes Yes No QFN56 8x8
Contact Sales Contact Sales
Close
Loading Results