Si32287 Dual Channel ProSLIC

The Si32287 dual-channel ProSLIC subscriber line interface circuit (SLIC) device delivers the lowest power consumption, highest level of programmability, and lowest cost bill of materials in the industry. Unmatched power efficiency is achieved using patent pending on-chip intelligent dc-dc controllers, patented low-power ringing (LPR), a very low-power on-hook mode, and energy-friendly smart ringing that can save power adapter cost in two channel applications. The Si32287 is available in a QFN56 package (8x8).

View Datasheet for all specifications
Specifications Summary

ISI: No

# FXS Channels: 2

# FXO Channels: 0

Max V Battery: -106

Wideband: Yes

DTMF Detection: Yes

Pulse Metering: Yes

Tracking dc-dc: Yes

Package Type: QFN56

Package Size (mm): 8x8

Title Version Resource Type
Si3228x Data Short: ProSLIC® Single-Chip Dual FXS Solution 0.5 Data Shorts
PB #1506093: Si3226x Test and Shipment site Addition ASE Korea Product Change Notifications (PCN)
PB #1606031: Inner Box Label Change Product Change Notifications (PCN)
Standard Outerbox Label Change to Include RoHS and Halogen Free Mark Product Change Notifications (PCN)
Contact Sales Contact Sales
Close
Loading Results