EFR32BG1B132F128GM32 Bluetooth Low Energy (LE) Blue Gecko SoC

RAM (kB)

Output Power Max (dBm)

The EFR32BG1B132F128GM32 Bluetooth low energy chip includes a 40 MHz ARM Cortex-M4 microcontoller and provides a 3.5 dBm maximum power output. With a receive sensitivity of -92.5 (1 Mbps 2 GFSK) dBm the EFR32BG1B132F128GM32 supports a full DSP instruction set and floating point unit to speed computation. Built with low-power Gecko Technology, which includes innovative low energy techniques, fast wake-up times and energy saving modes. This device includes 128 kB of flash, 32 kB of RAM, and is available in a QFN32 package. Software and SDKs for EFR32BG1B132F128GM32 include support for Bluetooth low energy (LE) and Bluetooth mesh networking.

Similar Devices: EFR32BG1B132F128GM32

View Datasheet for all specifications View Datasheet for all specifications View Datasheet for all specifications View Datasheet for all specifications View Datasheet for all specifications
Specifications Summary

MCU Core: ARM Cortex-M4

Core Frequency (MHz): 40

TX Power (dBm): 3.5

Flash (kB): 128

RAM (kB): 32

Package Type: QFN32

BT 5 - 2M PHY: No

BT 5 - LE Long Range: No

BT 5 - Advertising Extensions: Yes

Bluetooth Mesh: No

2.4 GHz Capable: No

Sub-GHz Capable: No

Receive Sensitivity: -92.5 (1 Mbps 2 GFSK)

AES-128: Yes

AES-256: Yes

ECC: Yes

SHA-1: Yes

SHA-2: Yes

RSA-2048: No

I²C: 1

I²S: 1

SPI: 2

UART: 3

USART: 2

Dig I/O Pins: 16


Contact Sales Contact Sales
Close
Loading Results